Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LQFP32: LQFP32, plastic, low profile quad flat package; 32 terminals; 0.8 mm pitch; 7 mm x 7 mm x 1.4 mm body
12NC: 935310078557
Details
Order
12NC: 935310078528
Details
Order
Parameter | Value |
---|---|
Flash (kB) | 8 |
RAM (kB) | 0.768 |
Core Type | S08 |
Operating Frequency [Max] (MHz) | 10 |
Bus Frequency (typ) (MHz) | 10 |
Parameter | Value |
---|---|
Supply Voltage [min] (V) | 2.7 |
Supply Voltage [max] (V) | 5.5 |
GPIO | 30 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC9S08FL8CLC(935310078557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 188.6 | |
MC9S08FL8CLCR(935310078528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 188.6 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC9S08FL8CLC (935310078557) | No | 3 | 260 | 40 | |||
MC9S08FL8CLCR (935310078528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC9S08FL8CLC (935310078557) | 854231 | 3A991A2 |
MC9S08FL8CLCR (935310078528) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC9S08FL8CLC (935310078557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC9S08FL8CLCR (935310078528) | ||||
MC9S08FL8CLC (935310078557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MC9S08FL8CLCR (935310078528) |
The 8-bit MC9S08FL16/8 (FL16/8) MCU family is a cost-effective solution ideal for cost-sensitive home appliance applications that require input/output (I/O) flexibility. It features up to 16 KB flash read/program/erase over full operating voltage and temperature, two low-power stop modes and reduced power wait mode and security circuitry to prevent unauthorized access to RAM and flash contents.