Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
QFP64: QFP64, plastic, quad flat package; 64 terminals; 0.8 mm pitch; 14 mm x 14 mm x 2.2 mm body
12NC: 935310209557
Details
Order
12NC: 935310209528
Details
Order
Parameter | Value |
---|---|
Flash (kB) | 128 |
RAM (kB) | 8 |
Core Type | S08 |
Operating Frequency [Max] (MHz) | 20 |
I2C | 1 |
SPI | 2 |
Parameter | Value |
---|---|
Supply Voltage [min] (V) | 2.7 |
Supply Voltage [max] (V) | 5.5 |
GPIO | 54 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
SCI | 2 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC9S08AC128CFUE(935310209557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 911.6 | |
MC9S08AC128CFUER(935310209528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 911.6 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC9S08AC128CFUE (935310209557) | No | 3 | 260 | 40 | |||
MC9S08AC128CFUER (935310209528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC9S08AC128CFUE (935310209557) | 854231 | 3A991A2 |
MC9S08AC128CFUER (935310209528) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC9S08AC128CFUE (935310209557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC9S08AC128CFUER (935310209528) | ||||
MC9S08AC128CFUE (935310209557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC9S08AC128CFUER (935310209528) | ||||
MC9S08AC128CFUE (935310209557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MC9S08AC128CFUER (935310209528) |
The AC family, comprised of pin-compatible 8-bit and 32-bit device duos, is the third family in the Flexis® series. The Flexis series of controllers is the connection point on Our $AUTOHREFLINK[1226954727502712037581:C:Controller Continuum:cta], where 8- and 32-bit compatibility becomes reality.
The S08AC128/96/60/48/32 pushes the boundaries of the 8-bit architecture performance with 128 KB of flash, three timer/pulse-width modulators (PWM), 16-channel, 10-bit analog-to-digital converter (ADC) and up to 20 MHz in bus frequency. The 8-bit S08AC128/96/60/48/32 are pin-, peripheral- and tool-compatible with the 32-bit MCF51AC256/128 devices. They share a common set of peripherals and development tools to deliver the ultimate in migration flexibility.