MC56F84567VLL Product Information|NXP

Buy Options

Operating Features

ParameterValue
Flash (kB)
128
RAM (kB)
24
Operating Frequency [Max] (MHz)
80
CAN
1
I2C
2
ParameterValue
SPI
3
GPIO
86
Total DMA Channels
4
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
Supply Voltage [Min to Max] (V)
2.7 to 3.6

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC56F84567VLL(935324548557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
685.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC56F84567VLL
(935324548557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC56F84567VLL
(935324548557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC56F84567VLL
(935324548557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC56F84567VLL
(935324548557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC56F84567VLL
(935324548557)
2020-10-302020-11-30202007015INXP Standardized Tray Attributes for LQFP 14x14 Bulk Shipments

More about MC56F84xxx

The MC56F84xxx is based on our 32-bit DSP core.

A high speed digital signal controller, offering exceptional precision, sensing and control for a very efficient digital power conversion and advanced motor control applications.

The MC56F84xxx includes advanced high-speed and high-accuracy peripherals.