Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LQFP80: LQFP80, plastic, low profile quad flat package; 80 terminals; 0.5 mm pitch; 12 mm x 12 mm x 1.6 mm body
12NC: 935315873557
Details
Order
12NC: 935315873528
Details
Order
Parameter | Value |
---|---|
Flash (kB) | 128 |
RAM (kB) | 24 |
Operating Frequency [Max] (MHz) | 80 |
CAN | 1 |
I2C | 2 |
Parameter | Value |
---|---|
SPI | 2 |
GPIO | 68 |
Total DMA Channels | 4 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Supply Voltage [Min to Max] (V) | 2.7 to 3.6 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC56F84565VLK(935315873557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 491.0 | |
MC56F84565VLKR(935315873528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 491.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC56F84565VLK (935315873557) | No | 3 | 260 | 40 | |||
MC56F84565VLKR (935315873528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC56F84565VLK (935315873557) | 854231 | 3A991A2 |
MC56F84565VLKR (935315873528) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC56F84565VLK (935315873557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC56F84565VLKR (935315873528) | ||||
MC56F84565VLK (935315873557) | 2022-10-05 | 2023-01-03 | 202209021F01 | C90TFS LQFP80 Assembly Site Expansion from ASE-CL to TFME |
MC56F84565VLKR (935315873528) | ||||
MC56F84565VLK (935315873557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC56F84565VLKR (935315873528) | ||||
MC56F84565VLK (935315873557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MC56F84565VLKR (935315873528) |
The MC56F84xxx is based on our 32-bit DSP core.
A high speed digital signal controller, offering exceptional precision, sensing and control for a very efficient digital power conversion and advanced motor control applications.
The MC56F84xxx includes advanced high-speed and high-accuracy peripherals.