Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
MIPI de-serializer for Quad camera input on SBC-S32V234/S32V234-EVB2. Camera cables with connectors are not included
12NC: 935358859598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
MAX9286S32V234(935358859598) | Not Available | No Information | Not Available | Compliant | 0.01 |
Part/12NC | Safe Assure Functional Safety |
---|---|
MAX9286S32V234 (935358859598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MAX9286S32V234 (935358859598) | 847330 | EAR99 |
Selection of cameras and de-serializer to speed up vision application development with SBC-S32V234 and S32V234-EVB2 boards: