Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Qorivva MPC5777C 516 PIN 1.0MM Pre-Vertical Calibration Base Board
12NC: 935326182598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
LFVBSK77CZZA(935326182598) | Not Available | Not Applicable | Not Available | No Information | 1001.1 |
Part/12NC | Safe Assure Functional Safety |
---|---|
LFVBSK77CZZA (935326182598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
LFVBSK77CZZA (935326182598) | 847150 | 5A992C | G173396 |