Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935416549598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
LFTAHC2A(935416549598) | Not Available | Compliant | Not Available | Compliant | 45359.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
LFTAHC2A (935416549598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LFTAHC2A (935416549598) | 847180 | EAR99 |
The ball-grid-array (BGA) to pin-grid-array (PGA) adapters and PGA sockets are used with:
Available in 196, 208, 217, 256, 272, 324, 388, 400, 416, 480, or 516 pinout options, with 0.80, 1.00, or 1.27 mm pitch options.