Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
100 PIN 0.5MM BGA to 100 PIN LQFP Surface Mount Target Interface Set
12NC: 935350365598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
LFTAH1HA(935350365598) | Not Available | Not Applicable | Not Available | No Information | 226796.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
LFTAH1HA (935350365598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LFTAH1HA (935350365598) | 853669 | EAR99 |
The S32x family of hardware tools allow users to develop S32K14x based designs using ETM/JTAG based tools. A suit of mating adapters allow for a perfect transition to a user’s target PCB footprint.