Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Qorivva MPC5646C 256 Pin 1.0MM PGA to 208 Pin 0.5mm QFP Nexus Debug Board
12NC: 935328693598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
LFMAJ46CS1NT(935328693598) | Not Available | Not Applicable | Not Available | No Information | 45359.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
LFMAJ46CS1NT (935328693598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LFMAJ46CS1NT (935328693598) | 847330 | EAR99 |