Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Qorivva MPC5567 on a 416 pin 1.0mm PGA to BGA adapter
12NC: 935326271598
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
LFM67INTPWA(935326271598) | Not Available | Not Applicable | Not Available | No Information | 226796.1 |
Part/12NC | Safe Assure Functional Safety |
---|---|
LFM67INTPWA (935326271598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LFM67INTPWA (935326271598) | 847150 | EAR99 |
The MPC5xxx family of adapters provides the flexibility of easily changing out PGA adapters or processors to a different pin count without added heat cycles on a target PCB.
A variety of available PGA adapters for MPC56xx and MPC55xx devices provide a quick solution for swapping different pin size processors between test PC boards. Mating BGA sockets are soldered down to the target PCB in place and adapted for quick insertion and extraction. for the different packages of MPC5674F, MPC563x and MPC563xM, MPC5567, MPC5566, MPC5565, MPC5554, MPC5553 or MPC5534 MCUs.