Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
MPC5777C 416 pin 1.0mm Calibration Adapter - uses ETAS ETK11 tool and Nexus connector
12NC: 935327563598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
LFK77CDBGZWA(935327563598) | Not Available | Not Applicable | Not Available | No Information | 1001.1 |
Part/12NC | Safe Assure Functional Safety |
---|---|
LFK77CDBGZWA (935327563598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
LFK77CDBGZWA (935327563598) | 847150 | 5A992C | G173396 |
The MPC5777x device adapters are calibration boards engineered for industrial and automotive applications. These Power Architecture® based devices offer production footprints and standardized tool connectors, allowing various calibration and debug hardware to be connected and reused.
Optionally, some devices provide communication between the calibration tool and the application board with the addition of 6 Tool I/O signals. Also, BGA to PGA solutions are available, allowing MPC5777x processors to plug into a BGA socket receiver.