Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
BDM Flash Programmer for HCS08, HC12, HCS12, HCS12X
12NC: 935326521598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
LFBDMPGMR(935326521598) | Not Available | Not Applicable | Not Available | No Information | 907184.75 |
Part/12NC | Safe Assure Functional Safety |
---|---|
LFBDMPGMR (935326521598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LFBDMPGMR (935326521598) | 847150 | EAR99 |
This NXP® device programming solution allows in-circuit programming and debugging of all MC68HC90S08, MC68HC912 and MC9S12 family MCUs via the on-chip BDM (background debug mode) interface. An embedded bootloader allows easy updates and transitioning from programmer to debugger and back.