Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Evaluation Kit - MC33912, LIN System Basis Chip with DC Motor Pre-driver and Current Sense
12NC: 935327984598
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | Evaluation Kit - MC33912, LIN System Basis Chip with DC Motor Pre-driver and Current Sense |
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
KIT33912G5DGEVME(935327984598) | Not Available | Not Applicable | Not Available | No Information | 453592.3 |
Part/12NC | Safe Assure Functional Safety |
---|---|
KIT33912G5DGEVME (935327984598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
KIT33912G5DGEVME (935327984598) | 847150 | EAR99 |
The evaluation kit utilizes a USB dongle interface board in support of the 33912, which is a Serial Peripheral Interface (SPI) -controlled System Basis Chip (SBC), combining many frequently used functions in an MCU-based system, plus a Local Interconnect Network (LIN) transceiver. The 33912 has a 5.0 V - 50 mA low dropout regulator with full protection and reporting features. The device provides full SPI-readable diagnostics and a selectable timing watchdog for detecting errant operation. The LIN Protocol Specification 2.0 and 2.1 ('G5AC) compliant LIN transceiver has waveshaping circuitry that can be disabled for higher data rates.
Two 60 mA high side switches and two 160 mA low side switches with output protection are available for driving resistive and inductive loads. All outputs can be pulse-width modulated (PWM).
This evaluation kit may be used with the KITUSBSPIDGLEVME.