Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TSSOP14: plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body
12NC: 935280569431
Details
12NC: 935280569112
Details
Parameter | Value |
---|---|
Signal Application | GTL bus |
Type VLT | GTL to GTL |
Number of bits | 4 |
VCC(A) (Min - Max) | 0 to 3.6 |
VCC(B) (Min-Max) | 0 to 3.6 |
Supply Current (Typ) (μA) | 4000 |
Parameter | Value |
---|---|
Supply Current (Max) (μA) | 8000 |
Input Type (TTL, CMOS, Schmitt Trigger) | GTL |
Output Type (Open Drain, 3-State, Push-Pull, Pass-gate) | GTL (Open-drain) |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
AEC-Q100 compliant | N |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
GTL2034PW,112(935280569112) | Yes | Yes | Yes | REACH SVHC | 52.41 | |
GTL2034PWZ(935280569431) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 52.41 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | IR | ||
---|---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||||
GTL2034PW,112 (935280569112) | No | 1 | 1 | 240 | 260 | 2.0 | 5.0E8 | 0.0 |
GTL2034PWZ (935280569431) | No | 1 | 1 | 240 | 260 | 2.0 | 5.0E8 | 0.0 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
GTL2034PW,112 (935280569112) | 854239 |
GTL2034PWZ (935280569431) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
GTL2034PW,112 (935280569112) | - | 2018-01-24 | 2018-07-24 | - |
The GTL2034 is a 4-bit GTL-/GTL/GTL+ bus buffer.
The GTL2034 GTL inputs and outputs operate up to 3.6 V, allowing the device to be used in higher voltage open-drain output applications.