Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TSSOP24: plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.1 mm body
12NC: 935283483118
Details
12NC: 935283483112
Details
12NC: 935296636118
Details
Parameter | Value |
---|---|
Signal Application | GTL bus |
Type VLT | LVTTL to GTL w/ Direction Pin |
Number of bits | 8 |
VCC(A) (Min - Max) | 0 to 3.6 |
VCC(B) (Min-Max) | 0 to 5.5 |
Supply Current (Typ) (μA) | 8000 |
Parameter | Value |
---|---|
Supply Current (Max) (μA) | 12000 |
Input Type (TTL, CMOS, Schmitt Trigger) | LVTTL |
Output Type (Open Drain, 3-State, Push-Pull, Pass-gate) | GTL (Open-drain) |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
AEC-Q100 compliant | N |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
GTL2018PW,112(935283483112) | Yes | Yes | Yes | REACH SVHC | 181.72046399999982 | |
GTL2018PW,118(935283483118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 87.24209766499979 | |
GTL2018PW/Q900,118(935296636118) | Yes | Yes | Yes | REACH SVHC | 87.04158399999999 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | IR | ||
---|---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||||
GTL2018PW,112 (935283483112) | No | 1 | 1 | 240 | 260 | 2.0 | 5.0E8 | 0.0 |
GTL2018PW,118 (935283483118) | No | 1 | 1 | 240 | 260 | 2.0 | 5.0E8 | 0.0 |
GTL2018PW/Q900,118 (935296636118) | No | 1 | 1 | 240 | 260 | 2.0 | 5.0E8 | 0.0 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
GTL2018PW,112 (935283483112) | 854239 |
GTL2018PW,118 (935283483118) | 854239 |
GTL2018PW/Q900,118 (935296636118) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
GTL2018PW,112 (935283483112) | NOTICE | 2018-05-31 | 2018-11-30 | GTL2018PW,118 (935283483118) |
GTL2018PW/Q900,118 (935296636118) | NOTICE | 2018-05-31 | 2018-11-30 | GTL2018PW,118 (935283483118) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
GTL2018PW/Q900,118 (935296636118) | 2018-12-19 | 2018-12-20 | 201711018DNU02 | Product Discontinuation Notice - Align SOIC EOL Dates |
The GTL2018 is an octal translating transceiver designed for 3.3 V LVTTL system interface with a GTL-/GTL/GTL+ bus.
The direction pin (DIR) allows the part to function as either a GTL-to-LVTTL sampling receiver or as an LVTTL-to-GTL interface.
The GTL2018 LVTTL inputs (only) are tolerant up to 5.5 V, allowing direct access to TTL or 5 V CMOS inputs.