GTL2012DP Product Information|NXP

Buy Options

GTL2012DP,118

Active

12NC: 935283869118

Details

Operating Features

ParameterValue
Signal Application
GTL bus
Type VLT
LVTTL to GTL w/ Direction Pin
Number of bits
2
VCC(A) (Min - Max)
0 to 3.6
VCC(B) (Min-Max)
0 to 5.5
Supply Current (Typ) (μA)
4000
ParameterValue
Supply Current (Max) (μA)
10000
Input Type (TTL, CMOS, Schmitt Trigger)
LVTTL
Output Type (Open Drain, 3-State, Push-Pull, Pass-gate)
GTL (Open-drain)
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85
AEC-Q100 compliant
N

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
GTL2012DP,118(935283869118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
24.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
GTL2012DP,118
(935283869118)
No
1
1
240
260
2.0
5.0E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
GTL2012DP,118
(935283869118)
854239

More about GTL2012DP

The GTL2012 is a 2-bit translating transceiver designed for 3.3 V system interface with a GTL-/GTL/GTL+ bus.

The direction pin (DIR) allows the part to function as either a GTL-to-LVTTL sampling receiver or as an LVTTL-to-GTL interface.

The GTL2012 LVTTL inputs (only) are tolerant up to 5.5 V allowing direct access to TTL or 5 V CMOS inputs.