FXLS8974CF Product Information|NXP

Features


3-axis MEMS accelerometer for industrial and medical IoT applications requiring ultra-low power wake up on motion

Package


VSON10: VSON10, plastic, very thin small outline package, no leads; 10 terminals; 0.4 mm pitch; 2 mm x 2 mm x 0.95 mm body

Buy Options

FXLS8974CFR3

Active

12NC: 935424253471

Details

Order

Order from distributors

Operating Features

ParameterValue
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
Sensing Axis
XYZ
Product Application
Industrial and medical IoT
AEC-Q100 compliant
Y
Qualification tier
Industrial
Supply Voltage [min] (V)
1.71
ParameterValue
Supply Voltage [max] (V)
3.6
Supply Voltage [Min to Max] (V)
1.71 to 3.6
Sensor Range
±2/4/8/16 g
Communication protocol
I²C, SPI
Number of axis
3

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
FXLS8974CFR3(935424253471)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
14.3

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
FXLS8974CFR3
(935424253471)
No
1
260
40

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
FXLS8974CFR3
(935424253471)
854239

More about FXLS8974CF

FXLS8974CF is a compact 3-axis MEMS accelerometer designed for use in a wide range of industrial and medical IOT applications that require ultra-low-power wake-up on motion. The part supports both high-performance and low power operating modes, allowing maximum flexibility to meet the resolution and power needs for various unique use cases.

FXLS8974CF is available in a 2 mm x 2 mm x 0.95 mm 10-pin DFN package with 0.4 mm pitch and wettable flanks. The device is qualified to industrial standards over the extended –40 °C to +105 °C temperature range. The combination of sensor performance, system power-saving features, and extended over-temperature-range performance makes FXLS8974CF an ideal accelerometer for motion sensing in the IOT.