Premium Radar SDK for Advanced Radar Signal Processing

Roll over image to zoom in

Features

General Features

  • Interference mitigation for multiple interference sources - uncorrelated, semi-correlated and highly-correlated interferences in highly congested environment
  • Innovative MIMO waveforms for constructing large virtual arrays, including advanced solutions for mitigating the associated virtual array construction artifacts
  • Computational angular resolution enhancement for both uniform and sparse antenna arrays beyond physical aperture limit
  • Highly scalable for a wide range of radar use cases
  • Optimally implemented for NXP S32R4x radar processor family with exceptional processing efficiency
  • Ease-of-use for software development through target hardware specific libraries
  • User customizable via supplied source code
  • Automotive quality: IATF 16949:2016 and ASPICE Level 3 compliant for core libraries
  • Machine learning models for radar point cloud classification and high-resolution direction of arrival (DOA) estimation
  • Easily embeddable and modifiable code with full license

Supported Devices

  • S32R45: S32R45 High-Performance Processor for Imaging Radar
  • S32R41: S32R41 High-Performance Processor for High-Resolution Radar
  • SAF85XX: High Performance 77GHz RFCMOS Automotive Radar One-Chip SoC

Documentation

Quick reference to our documentation types.

1 documents

Hardware

Quick reference to our board types.

3 hardware offerings

Training

1 trainings

Support

What do you need help with?