Kinetis K60 100 MHz MCU Tower System Module

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

K1x Mainstream

K2x / KS2x USB

K6x Ethernet

Features

Microcontroller

    MK60DN512VMD10 Kinetis® MCU

  • 512 KB flash
  • 128 KB SRAM

Debug

  • Integrated open source JTAG via USB

Connectivity

  • SD card slot
  • General purpose TWRPI socket for expansion (sensors, etc.)
  • Touch TWRPI socket adds support for various capacitive touch boards
  • Tower® connectivity for access to USB, Ethernet, RS232/RS485, CAN, SPI, I²C
  • Flex bus

Sensor

  • MMA8451Q 3-axis accelerometer
  • Four capacitive touch pads

User Components

  • Potentiometer
  • Four LEDs
  • Two push buttons
  • Infrared port

Software and support application development

    null

Buy Options

TWR-K60D100M-KIT-Image

Click to expand

  • TWR-K60D100M-KIT

  • K60D 100MHz Tower Kit.

  • $195.49 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
TWR-K60D100M-Image

Click to expand

  • TWR-K60D100M

  • Tower System Development Board for Kinetis K10, K20 and K60 (100 MHz) MCUs.

  • $113.85 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

1-5 of 7 documents

Show All

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.