S32K344-WB Evaluation Board for Automotive General Purpose

Roll over image to zoom in

Block Diagram

S32K344-WB Evaluation Board

S32K344-WB Evaluation Board

Supported Devices

Power Management

BLDC, H-Bridge, Stepper

High Side Switches

Configurable Switches

System Basis Chips

Interfaces

Automotive LIN Solutions

Automotive Ethernet Switches and Network Controllers

Automotive Ethernet PHYs

Signal Conditioners

3.3 V / 5 V IO CAN Transceivers

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Audio

Audio Converters

Sensors

Accelerometers

Security and Authentication

Secure Car Access

Features

Hardware Features

  • Power supply switch
  • 2x user push-buttons
  • 2x ADC rotary potentiometer
  • 2x touchpad electrode + 1x slider
  • 10-pin and 20-pin JTAG connector for S32K3 debug interface

Software Features

Compatibility

  • Arduino® pin-out compatible with expansion “shield” support

Interfaces

  • 4x CAN interfaces
  • 8x LIN interfaces
  • Single 10/100BASE-TX PHY transceiver with RJ45 connector
  • 3x 100BaseT1 Automotive Ethernet PHY
  • 12x switch detection interface
  • 4x high side driver
  • 8x low side driver
  • 2x H-bridge driver
  • 2x micro-USB UART port
  • 3x audio jack

Buy Options

S32K344-WB-Image

Click to expand

  • S32K344-WB

  • S32K344-WB Evaluation Board for Automotive General Purpose.

  • $699.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 6
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

1-5 of 6 documents

Show All

Related Hardware

Quick reference to our board types.

1-5 of 9 hardware offerings

Show All

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1-5 of 12 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?