KEA128 Green Automotive Networking

Roll over image to zoom in

Block Diagram

Green Automotive Networking

KEA128AUTONETRD Block Diagram

Supported Devices

Processors and Microcontrollers

KEA Automotive MCUs

Interfaces

3.3 V / 5 V IO CAN Transceivers

Automotive LIN Solutions

Features

FEATURES

  • The Green Auto Network solution uses the TRK-KEA128 development board
  • CodeWarrior® driver library offers efficient and convenient assistance in design

INTERFACES

  • LIN communications interface10 PN7462 samples
  • SCI serial communication interface (shares the OpenSDA interface)
  • CAN communications interface
  • Analog interface with ambient light sensor

Buy Options

TRK-KEA128-Image

Click to expand

  • TRK-KEA128

  • Kinetis KEA128 StarterTRAK Development Kit for Body Electronics.

  • $139.00USD
  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

1-5 of 7 documents

Show All

Related Hardware

Quick reference to our board types.

1 hardware offering

  • iC5000 BlueBox
    Test Accessories and Debugger

    iC5000 BlueBox

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1-5 of 19 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?