S32K142-Q100 Evaluation Board for Automotive General Purpose

Roll over image to zoom in

Product Details

Supported Devices

Interfaces

Automotive LIN Solutions

Power Management

System Basis Chips

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Features

Microcontroller (MCU)

  • 32-bit Arm® Cortex®-M4F based S32K142

System Basis Chip (SBC)

  • UJA1169TK: Mini high-speed CAN system basis chip

Transceivers

  • TJA1027: LIN 2.2A/SAE J2602 transceiver

Adapters

  • OpenSDA: Serial and Debug Adapter with support for several industry-standard debug interfaces
  • Easy access to the MCU I/O header pins for prototyping

Size and Price

  • Small form factor
  • Low cost

Compatibility

  • Arduino® UNO pint-out compatible with expansion “shield” support

Interfaces

  • On-board connectivity for CAN, LIN, UART/SCI

Power

  • Flexible power supply options: micro USB or external 12 V supply

Components

  • 2 x touchpads
  • 1 x potentiometer
  • 1 x RGB LED
  • 2 x push buttons

Buy Options

S32K142EVB-Q100-Image

Click to expand

  • $105.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 1
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

1-5 of 21 documents

Show All

Related Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1-5 of 7 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training