MPC5668G Vehicle Networking Evaluation Kit

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC56xx MCUs

Features

General

  • MCU Socket supporting the 208BGA production package and the 256BGA development package
  • Single 12-14V external power supply input with on-board regulators to provide all of the necessary EVB and MCU voltages
  • Flexible MCU clocking options
  • Standard 14-pin ONCE debug connector and 38-pin MICTOR Nexus connectors
  • Ethernet signals routed to a physical interface and PULSEJACK RJ45 connector with integrated magnetics

Buy Options

MPC5668GKITJ-Image

Click to expand

  • MPC5668GKITJ

  • Evaluation Kit for Qorivva MPC5668G/E, Ethernet, CAN, SCI, Media Local Bus.

  • $500.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.