MPC561/2/3/4 General Purpose Evaluation Board

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

5xx Controllers

Features

Memory

  • Standard 32-bit data memory: 512 kB Fast SRAM, 2 MB Flash EPROM

Connectivity

  • BDM Debug development connector
  • Nexus 5001 50 pin standard connector
  • 10/100 Ethernet MAC+PHY
  • 2 CAN Ports with transceivers (PCA82C250)
  • 2 serial ports with DB-9 connectors
  • All I/O connectors on 0.1" grid

Power Management

  • MC33394 Multi-Output Power Supply with 1 CAN Port and transceiver
  • Power Port with power supply access
  • 6 to 25 VDC Input
  • Typical Operating Power: 400 ma @ 40 MHz

Display

  • LCD Interface Connector with Contrast Adjust, Memory Mapped (80 or 160 character)
  • Evaluation Board and Power Supply have CE Certification
  • Solderless and Standard Prototyping areas provided
  • Includes a wiggler for interface to a computer
  • User Manual included in kit

Buy Options

MPC564EVBE-Image

Click to expand

  • MPC564EVBE

  • Evaluation Board for 32-bit MPC564, Ethernet, CAN, LCD connector.

  • $895.00 USD
  • For a quantity of 1
MPC563MADPT176S-Image

Click to expand

  • $120.00 USD
  • For a quantity of 1

Documentation

Quick reference to our documentation types.

3 documents

Design Files

Quick reference to our design files types.

1 design file