PF5200 Evaluation Board | NXP Semiconductors

PF5200 Evaluation Board

Roll over image to zoom in

Product Details

Supported Devices

Power Management

PMICs

Features

System Features

  • USB to I²C communication via the FRDM-KL25Z interface
  • Selectable OTP or TBB operation
  • Onboard I/O regulator with 1.8 V/3.3 V selectable output voltage
  • Advance system monitoring via KL25 MCU ADC

PMIC Features

  • Two high efficiency buck converters
  • Watchdog timer/monitor
  • Monitoring circuit to fit ASIL B safety level
  • One-time programmable device configuration
  • 3.4 MHz I²C communication interface
  • 32-pin FC-QFN package with wettable flank

Buy Options

KITPF5200FRDMEVM-Image

Click to expand

  • KITPF5200FRDMEVM
    Active

  • PF5200 Evaluation Board.

  • $218.86 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 10
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.