S12ZVHY family Development Board | NXP Semiconductors

S12ZVHY family Development Board

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

S12 MagniV Mixed-Signal MCUs

Features

Microcontroller

  • S12ZVFP64 S12 MagniV® MCU in a 144 LQFP package

Connectivity

  • LIN connector interfaced with on-chip LINPHY transceiver
  • CAN physical transceiver and connector (unpopulated)
  • SCI serial communication interface (unpopulated, available through OSDM)
  • Unused pins available on GPIO headers

Debug

  • On-board BDM connection via open source OSBDM circuit using the MPC9S08JM MCU

Audio

  • Low-power piezoelectric speaker

Display

  • Custom 160 segment LCD

Components

  • CAN physical transceiver and connector (unpopulated)
  • 4 user LEDs, 4 user buttons, and 1 potentiometer
N true 0 TSPTRK-S12ZVHY64en 6 Application Note Application Note t789 2 Fact Sheet Fact Sheet t523 1 Reference Manual Reference Manual t877 2 User Guide User Guide t792 1 en_US 3 1 1 Chinese 1331613385773709388274zh TSP 249.6 KB None None documents None 1331613385773709388274 /docs/zh/fact-sheet/S12ZVHFS.pdf 249563 /docs/zh/fact-sheet/S12ZVHFS.pdf S12ZVHFS documents N N 2012-03-19 S12 MagniV<sup>&#174;</sup> S12ZVH - Fact Sheet /docs/zh/fact-sheet/S12ZVHFS.pdf /docs/zh/fact-sheet/S12ZVHFS.pdf /docs/zh/fact-sheet/S12ZVHFS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 N zh 736675474163315314 Fact Sheet N S12 MagniV S12ZVH产品简介 1 English The S12ZVH family is part of the S12 MagniV portfolio of mixed-signal MCUs, built upon LL18UHV technology, combining highly reliable 180 nm non-volatile memory technology with high-voltage analog components on a single piece of silicon. The industry&#8217;s first single-chip automotive instrument cluster solution integrates an automotive voltage regulator operating between 5 and 18 volts, a CAN/LIN physical layer, an LCD display controller and instrument cluster gauge drivers. These high-voltage analog comp 1331613385773709388274 TSP 249.6 KB None None documents None 1331613385773709388274 /docs/en/fact-sheet/S12ZVHFS.pdf 249563 /docs/en/fact-sheet/S12ZVHFS.pdf S12ZVHFS N N 2012-03-19 S12 MagniV<sup>&#174;</sup> S12ZVH - Fact Sheet /docs/en/fact-sheet/S12ZVHFS.pdf /docs/en/fact-sheet/S12ZVHFS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 pdf N en Apr 28, 2015 Fact Sheet t523 Fact Sheet Fact Sheet Y N S12 MagniV<sup>&#174;</sup> S12ZVH - Fact Sheet 2 1.05 English The MC9S12ZVHY family is an optimized automotive 16-bit microcontroller product line focused on low-cost, high-performance and application component count reduction. This family integrates many components of the S12ZVH family of MagniV<sup>&#174;</sup> mixed signal microcontrollers, including a 5V regulator system to supply the microcontroller and other components. 1379521127748718535614 TSP 9.4 MB None None documents None 1379521127748718535614 /docs/en/data-sheet/MC9S12ZVHYRMV1.pdf 9389167 /docs/en/data-sheet/MC9S12ZVHYRMV1.pdf MC9S12ZVHYRMV1 N N 2016-10-31 MC9S12ZVHY/MC9S12ZVHL Families Reference Manual and Data Sheet /docs/en/data-sheet/MC9S12ZVHYRMV1.pdf /docs/en/data-sheet/MC9S12ZVHYRMV1.pdf Reference Manual N Y 500633505221135046 2022-12-07 pdf N en Aug 2, 2015 Reference Manual t877 Reference Manual Reference Manual Y N MC9S12ZVHY/MC9S12ZVHL Families Reference Manual and Data Sheet 3 0 English The TRK-S12ZVHY64 features the S12ZVHY64 MCU, an automotive 16-bit MCU for automotive and motorcycle instrument cluster applications. The S12ZVHY64 MCU integrates an S12Z CPU, a 5 V regulator system to supply the MCU, two low-power stepper motor drivers and an LCD controller on-chip. 1393886335876739375292 TSP 438.8 KB None None documents Y None 1393886335876739375292 /docs/en/user-guide/TRK-S12ZVHY64_QSG.pdf 438797 /docs/en/user-guide/TRK-S12ZVHY64_QSG.pdf TRK-S12ZVHY64_QSG N 2014-04-02 TRK-S12ZVHY64 - Quick Start Guide /docs/en/user-guide/TRK-S12ZVHY64_QSG.pdf /docs/en/user-guide/TRK-S12ZVHY64_QSG.pdf User Guide N Y 132339537837198660 2023-06-18 pdf en Mar 3, 2014 User Guide t792 User Guide User Guide Y N TRK-S12ZVHY64 - Quick Start Guide false en_US 0 false en Reference Manual Reference Manual 1 4 1.01 English S12ZCPURM: This manual describes the features and operation of the central processing unit, or S12Z CPU, used in HCS12Z microcontrollers. 68HC12, HCS12, HCS12X, and HCS12Z represent four generations of 16-bit controllers with all of them being derived from the industry standard M68HC11. 1360836753606710339755 TSP 3.0 MB Registration without Disclaimer None documents Extended 1360836753606710339755 /secured/assets/documents/en/reference-manual/S12ZCPU_RM_V1.pdf 2981526 /secured/assets/documents/en/reference-manual/S12ZCPU_RM_V1.pdf S12ZCPURM documents Y N 2016-10-31 CPU S12Z Reference Manual - Reference Manual /webapp/Download?colCode=S12ZCPURM /secured/assets/documents/en/reference-manual/S12ZCPU_RM_V1.pdf Reference Manual N 500633505221135046 2024-07-15 pdf Y en Jan 13, 2013 500633505221135046 Reference Manual Y N CPU S12Z Reference Manual - Reference Manual Application Note Application Note 2 5 0 Chinese 1373051786699718197928zh TSP 253.6 KB None None documents None 1373051786699718197928 /docs/zh/application-note/AN4722.pdf 253585 /docs/zh/application-note/AN4722.pdf AN4722 documents N N 2016-10-31 AN4722, Real Time Counter (RTC) on the S12ZVH Family - Application Notes /docs/zh/application-note/AN4722.pdf /docs/zh/application-note/AN4722.pdf Application Note N 645036621402383989 2022-12-07 zh 645036621402383989 Application Note N AN4722,S12ZVH系列上的实时计数器(RTC) - 应用说明 0 English AN4722: This application note introduces embedded Real Time Counter (RTC) module that comes with the S12ZVH family of microcontrollers. This family of MCUs is aimed toward the automotive instrument cluster segment and is part of the MagniV<sup>&#174;</sup> set of products. The idea behind the MagniV portfolio is to create products that have high integration on-chip and the RTC is one of the modules that is integrated with the MCU. 1373051786699718197928 TSP 253.6 KB None None documents None 1373051786699718197928 /docs/en/application-note/AN4722.pdf 253585 /docs/en/application-note/AN4722.pdf AN4722 documents N N 2016-10-31 AN4722, Real Time Counter (RTC) on the S12ZVH Family - Application Notes /docs/en/application-note/AN4722.pdf /docs/en/application-note/AN4722.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jul 5, 2013 645036621402383989 Application Note Y N AN4722, Real Time Counter (RTC) on the S12ZVH Family - Application Notes 6 0 Chinese 1372857997482752017970zh TSP 463.1 KB None None documents None 1372857997482752017970 /docs/zh/application-note/AN4723.pdf 463109 /docs/zh/application-note/AN4723.pdf AN4723 documents N N 2016-10-31 AN4723: S12Z MagniV Bootloader – Application Note /docs/zh/application-note/AN4723.pdf /docs/zh/application-note/AN4723.pdf Application Note N 645036621402383989 2024-07-15 zh 645036621402383989 Application Note N AN4723,S12Z MagniV引导加载程序 - 应用说明 0 English Describing the boot operation of S12Z core and how to implement and use a bootloader application that can serially reprogram a device. Focusing on explaining how this core manages boot process, memory layout and manipulation schemes, and interrupt management. The bootloader application can be matched with any serial communication protocol driver to provide flexibility to the implementation. 1372857997482752017970 TSP 463.1 KB None None documents None 1372857997482752017970 /docs/en/application-note/AN4723.pdf 463109 /docs/en/application-note/AN4723.pdf AN4723 documents N N 2016-10-31 AN4723: S12Z MagniV Bootloader – Application Note /docs/en/application-note/AN4723.pdf /docs/en/application-note/AN4723.pdf Application Note N 645036621402383989 2024-07-15 pdf N en Jul 2, 2013 645036621402383989 Application Note Y N AN4723: S12Z MagniV Bootloader – Application Note false 0 TRK-S12ZVHY64 downloads en true 0 Y TSP Application Note 2 /docs/en/application-note/AN4722.pdf 2016-10-31 1373051786699718197928 TSP 5 Jul 5, 2013 Application Note AN4722: This application note introduces embedded Real Time Counter (RTC) module that comes with the S12ZVH family of microcontrollers. This family of MCUs is aimed toward the automotive instrument cluster segment and is part of the MagniV<sup>&#174;</sup> set of products. The idea behind the MagniV portfolio is to create products that have high integration on-chip and the RTC is one of the modules that is integrated with the MCU. None /docs/en/application-note/AN4722.pdf English documents 253585 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN4722.pdf AN4722, Real Time Counter (RTC) on the S12ZVH Family - Application Notes /docs/en/application-note/AN4722.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N AN4722, Real Time Counter (RTC) on the S12ZVH Family - Application Notes 253.6 KB AN4722 N 1373051786699718197928 /docs/en/application-note/AN4723.pdf 2016-10-31 1372857997482752017970 TSP 6 Jul 2, 2013 Application Note Describing the boot operation of S12Z core and how to implement and use a bootloader application that can serially reprogram a device. Focusing on explaining how this core manages boot process, memory layout and manipulation schemes, and interrupt management. The bootloader application can be matched with any serial communication protocol driver to provide flexibility to the implementation. None /docs/en/application-note/AN4723.pdf English documents 463109 None 645036621402383989 2024-07-15 N /docs/en/application-note/AN4723.pdf AN4723: S12Z MagniV Bootloader – Application Note /docs/en/application-note/AN4723.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N AN4723: S12Z MagniV Bootloader – Application Note 463.1 KB AN4723 N 1372857997482752017970 Fact Sheet 1 /docs/en/fact-sheet/S12ZVHFS.pdf 2012-03-19 1331613385773709388274 TSP 1 Apr 28, 2015 Fact Sheet Fact Sheet The S12ZVH family is part of the S12 MagniV portfolio of mixed-signal MCUs, built upon LL18UHV technology, combining highly reliable 180 nm non-volatile memory technology with high-voltage analog components on a single piece of silicon. The industry&#8217;s first single-chip automotive instrument cluster solution integrates an automotive voltage regulator operating between 5 and 18 volts, a CAN/LIN physical layer, an LCD display controller and instrument cluster gauge drivers. These high-voltage analog comp None /docs/en/fact-sheet/S12ZVHFS.pdf English 249563 None Fact Sheet 2022-12-07 N /docs/en/fact-sheet/S12ZVHFS.pdf S12 MagniV<sup>&#174;</sup> S12ZVH - Fact Sheet /docs/en/fact-sheet/S12ZVHFS.pdf documents 736675474163315314 Fact Sheet N Y en None Y t523 pdf 1 N N S12 MagniV<sup>&#174;</sup> S12ZVH - Fact Sheet 249.6 KB S12ZVHFS N 1331613385773709388274 Reference Manual 2 /secured/assets/documents/en/reference-manual/S12ZCPU_RM_V1.pdf 2016-10-31 1360836753606710339755 TSP 4 Jan 13, 2013 Reference Manual S12ZCPURM: This manual describes the features and operation of the central processing unit, or S12Z CPU, used in HCS12Z microcontrollers. 68HC12, HCS12, HCS12X, and HCS12Z represent four generations of 16-bit controllers with all of them being derived from the industry standard M68HC11. Registration without Disclaimer /secured/assets/documents/en/reference-manual/S12ZCPU_RM_V1.pdf English documents 2981526 None 500633505221135046 2024-07-15 Y /webapp/Download?colCode=S12ZCPURM CPU S12Z Reference Manual - Reference Manual /secured/assets/documents/en/reference-manual/S12ZCPU_RM_V1.pdf documents 500633505221135046 Reference Manual N en Extended Y pdf 1.01 Y N CPU S12Z Reference Manual - Reference Manual 3.0 MB S12ZCPURM N 1360836753606710339755 /docs/en/data-sheet/MC9S12ZVHYRMV1.pdf 2016-10-31 1379521127748718535614 TSP 2 Aug 2, 2015 Reference Manual Reference Manual The MC9S12ZVHY family is an optimized automotive 16-bit microcontroller product line focused on low-cost, high-performance and application component count reduction. This family integrates many components of the S12ZVH family of MagniV<sup>&#174;</sup> mixed signal microcontrollers, including a 5V regulator system to supply the microcontroller and other components. None /docs/en/data-sheet/MC9S12ZVHYRMV1.pdf English 9389167 None Reference Manual 2022-12-07 N /docs/en/data-sheet/MC9S12ZVHYRMV1.pdf MC9S12ZVHY/MC9S12ZVHL Families Reference Manual and Data Sheet /docs/en/data-sheet/MC9S12ZVHYRMV1.pdf documents 500633505221135046 Reference Manual N Y en None Y t877 pdf 1.05 N N MC9S12ZVHY/MC9S12ZVHL Families Reference Manual and Data Sheet 9.4 MB MC9S12ZVHYRMV1 N 1379521127748718535614 User Guide 1 /docs/en/user-guide/TRK-S12ZVHY64_QSG.pdf 2014-04-02 1393886335876739375292 TSP 3 Mar 3, 2014 User Guide User Guide The TRK-S12ZVHY64 features the S12ZVHY64 MCU, an automotive 16-bit MCU for automotive and motorcycle instrument cluster applications. The S12ZVHY64 MCU integrates an S12Z CPU, a 5 V regulator system to supply the MCU, two low-power stepper motor drivers and an LCD controller on-chip. Y None /docs/en/user-guide/TRK-S12ZVHY64_QSG.pdf English 438797 None User Guide 2023-06-18 /docs/en/user-guide/TRK-S12ZVHY64_QSG.pdf TRK-S12ZVHY64 - Quick Start Guide /docs/en/user-guide/TRK-S12ZVHY64_QSG.pdf documents 132339537837198660 User Guide N Y en None Y t792 pdf 0 N TRK-S12ZVHY64 - Quick Start Guide 438.8 KB TRK-S12ZVHY64_QSG N 1393886335876739375292 true Y Tools

Documentation

Quick reference to our documentation types.

6 documents

Compact List

Application Note (2)
Fact Sheet (1)
Reference Manual (2)
User Guide (1)

Design Files

Quick reference to our design files types.

1 design file

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history