MPC56xx shield

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC56xx MCUs

Power Management

Integrated Switching Regulators

Features

Connectivity

  • Two CAN channels with jumper enable
    • One CAN channel with high-speed transceiver
    • One CAN channel with low-speed fault tolerant and high-speed transceiver (selectable with jumpers)
  • Two LIN channels with jumper enable
    • One channel with footprints only
    • One channel with transceiver
  • One SCI channel with jumper enables

Power Management

  • 12 V DC power supply input barrel connector

Components

  • Four user push buttons with jumper enable and polarity selection
  • Four user LEDs with jumper enable

Buy Options

MPC56XXMB2-Image

Click to expand

  • MPC56XXMB2

  • Mother board for evaluation of Qorivva MPC56xx devices, CAN, LIN, SCI, FlexRay, LEDs, push buttons.

  • $375.00 USD
  • For a quantity of 1
    • Availability: Pending Stock

Documentation

Quick reference to our documentation types.

1-5 of 7 documents

Show All

Design Files

Quick reference to our design files types.

4 design files

Support

What do you need help with?