BLDC/PMSM Low Voltage Motor Control Accessory Kit

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information contact support or your sales representative.

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

S32M Integrated Solutions for MC

Features

Hardware Features

  • Includes motor 42BLY3A78-24110: 3-phase BLDC motor, 24 V, 95 W, 9000 rpm, 6 A, 2 pole pairs, hall sensors
  • Robust mechanical setup with plexi frame, L-flange and rotor disc
  • Includes power supply GST60A12-P1J: 12 VDC, 5 A with set of international plug adapters
  • Micro USB cable
  • 4x AST3-10B: adhesive standoffs for PCB mounting

Related Hardware

Quick reference to our board types.

4 hardware offerings

Support

What do you need help with?