OrangeBox Automotive Connectivity Domain Controller Development Platform | NXP Semiconductors

OrangeBox Automotive Connectivity Domain Controller Development Platform

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information contact support or your sales representative.

Roll over image to zoom in

Block Diagram

OrangeBox Systems

OrangeBox Systems Block Diagram

Supported Devices

Interfaces

CAN Signal Improvement

Secure CAN Transceivers

Automotive Ethernet Switches and Network Controllers

Automotive Ethernet PHYs

Processors and Microcontrollers

i.MX 8 Applications Processors

S32K Auto General-Purpose MCUs

Power Management

PMICs

System Basis Chips

Wireless Connectivity

DSRC Safety Modem

Trimension® UWB

Wi-Fi® + Bluetooth® + 802.15.4

Sensors

Accelerometers

Security and Authentication

Secure Car Access

Audio

Hybrid Radio and Audio

More

Features

Processing

  • i.MX 8DXL 2x Arm Cortex-A35 cores; 1x Cortex-M4F Core
  • S32K144 Cortex-M4F Core

Wireless Communications

  • Wi-Fi 6 and Bluetooth
  • Cellular (4/5G)
  • DSRC V2X
  • Secure Access (Bluetooth LE 6.0 and UWB)
  • Precision Global Positioning (GNSS)
  • Radio Tuner (AM/FM/DAB/HD)

Networking

  • 1 Gbps Ethernet
  • CAN

Safety and Security

  • Secure Elements
  • Dedicated HSM (hardware security module) and V2X accelerators

Size and Weight

  • 293 x 209 x 52 (mm)
  • ~2.5 (Kg)
N true 0 PSPORANGEBOXen 1 Fact Sheet Fact Sheet t523 1 en_US en_US en Fact Sheet Fact Sheet 1 1 0 Chinese OrangeBox Automotive Domain Controller development platform unifies automotive wireless connectivity into a single domain controller to simplify development . 1665780840683686022623zh DSP 431.9 KB None None documents None 1665780840683686022623 /docs/zh/fact-sheet/ORANGEBOXFS.pdf 431851 /docs/zh/fact-sheet/ORANGEBOXFS.pdf ORANGEBOXFS documents N N 2022-10-14 OrangeBox Automotive Connectivity Domain Controller Development Platform Fact Sheet /docs/zh/fact-sheet/ORANGEBOXFS.pdf /docs/zh/fact-sheet/ORANGEBOXFS.pdf Fact Sheet N 736675474163315314 2022-12-07 zh Oct 14, 2022 736675474163315314 Fact Sheet D N OrangeBox Automotive Connectivity Domain Controller Development Platform Fact Sheet 0 English OrangeBox Automotive Domain Controller development platform unifies automotive wireless connectivity into a single domain controller to simplify development . 1665780840683686022623 DSP 431.9 KB None None documents None 1665780840683686022623 /docs/en/fact-sheet/ORANGEBOXFS.pdf 431851 /docs/en/fact-sheet/ORANGEBOXFS.pdf ORANGEBOXFS documents N N 2022-10-14 OrangeBox Automotive Connectivity Domain Controller Development Platform Fact Sheet /docs/en/fact-sheet/ORANGEBOXFS.pdf /docs/en/fact-sheet/ORANGEBOXFS.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf N en Oct 14, 2022 736675474163315314 Fact Sheet D N OrangeBox Automotive Connectivity Domain Controller Development Platform Fact Sheet false 0 ORANGEBOX downloads en true 0 Y DSP Fact Sheet 1 /docs/en/fact-sheet/ORANGEBOXFS.pdf 2022-10-14 1665780840683686022623 DSP 1 Oct 14, 2022 Fact Sheet OrangeBox Automotive Domain Controller development platform unifies automotive wireless connectivity into a single domain controller to simplify development . None /docs/en/fact-sheet/ORANGEBOXFS.pdf English documents 431851 None 736675474163315314 2022-12-07 N /docs/en/fact-sheet/ORANGEBOXFS.pdf OrangeBox Automotive Connectivity Domain Controller Development Platform Fact Sheet /docs/en/fact-sheet/ORANGEBOXFS.pdf documents 736675474163315314 Fact Sheet N en None D pdf 0 N N OrangeBox Automotive Connectivity Domain Controller Development Platform Fact Sheet 431.9 KB ORANGEBOXFS N 1665780840683686022623 true Y Designs

Documentation

Quick reference to our documentation types.

1 document

Related Hardware

Quick reference to our board types.

4 hardware offerings

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Recently viewed products

View or edit your browsing history