S08PB16 and S08PLS Evaluation Kit | NXP Semiconductors

S08PB16 and S08PLS Evaluation Kit

Roll over image to zoom in

Block Diagram

Choose a diagram:

S08PB16-EVK-CALLOUTS

S08PB16-EVK-CALLOUTS

S08PB16-EVK-PINOUTS

S08PB16-EVK-PINOUTS

Supported Devices

Processors and Microcontrollers

8-Bit S08 MCUs

Features

Microcontroller (MCU)

  • MC9S08PB16VTJ MCU, 20 MHz
  • 16 KB flash memory, 1 KB RAM
  • 2.7 to 5.5V
  • -40 to 105 °C
  • 20-TSSOP

Connectivity

  • USB interface with micro-B USB connector

Debug

  • Onboard debug circuit: MC9S08JM60CLD (OSBDM) with a virtual serial port

Components

  • RGB LED
  • Potentiometer
  • Two user push-buttons

Buy Options

S08PB16-EVK-Image

Click to expand

  • S08PB16-EVK
    Active

  • S08PB16 and S08PLS Evaluation Kit.

    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

1-5 of 6 documents

Show All

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?