S12ZVL StarterTRAK Development Board | NXP Semiconductors

S12ZVL StarterTRAK Development Board

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

S12 MagniV Mixed-Signal MCUs

Features

Microcontroller

  • MC9S12ZVL32 in 48 pins LQFP
  • S912ZVLS32F0LF
  • MPC9S08JM

Connectivity

  • USB to Serial Interface
  • BDM Connector
  • SPI / IIC Header connector
  • LIN physical layer IN/OUT connectors
  • Power LEDs indicators
  • RGB LED
  • Buzzer to 2048Hz
  • ADC Potentiometer
  • Matix panel Switch
  • TWRPI Interface

Buy Options

TRK-S12ZVL-Image

Click to expand

  • TRK-S12ZVL
    Active

  • TWR-S12ZVL32 board for RGB LED Lighting.

  • $245.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software file

  • BSPs and Device Drivers

    LIN2.x and SAE J2602 Stack

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?