S32R41 and TEF82xx Development Platform | NXP Semiconductors

S32R41 and TEF82xx Development Platform Based on S32R41 EVB and TEF82xx CAB

Roll over image to zoom in

Block Diagram

S32R41 + TEF82 Development Platform

S32R41 + TEF82 Development Platform

Supported Devices

Interfaces

3.3 V / 5 V IO CAN Transceivers

Automotive Ethernet PHYs

Power Management

System Basis Chips

Processors and Microcontrollers

S32R Radar Processing

RF

Radar Transceivers and SoCs

Features

General Features

  • S32R41 radar MPU
  • Single 12 V external power supply input with necessary EVB and MCU voltages provided by an NXP power management IC (PMIC) solution
  • Power supplied to the EVB via a 2.1 mm barrel style power jack; 12 V operation allows in-car use if desired
  • Master power switch and regulator status LEDs
  • Flexible MCU clocking options allow provision of an external clock via adaptor board (via MIPI-CSI0 connector) or 40 MHz EVB clock oscillator circuit. Solder pads allow selection between these external clocks
  • Boot mode selection via switches on board

Memory

  • 64 Mb (16 MB) serial NOR flash memory
  • 1 Kb EEPROM connected to MCU via I²C

Connectivity

  • Standard 20-pin ARM JTAG debug connector and 34-pin nexus aurora connector
  • RGMII Gb ethernet physical interface IC, with RJ45 connector
  • RMII / MII 100 Mb ethernet physical interface IC with matenet connector
  • Two high speed connectors intended for direct use with the TEF820X CAB board
  • All MCU signals readily accessible at a port-ordered group of 0.1” pitch headers
  • 2x CAN-FD interfaces
  • UART to micro USB interface
  • 2 user switches and 4 user LEDs, freely connectable
  • 64 * 102 character LCD with DSPI interface (DSPI0)
  • User reset switch with reset status LED

TEF82xx Customer Antenna Board (CAB)

  • Dual TEF82xx RF front-end board through different MIPI-CSI2 / SPI joint connectors. Free choice of the two different front ends through a jumper configuration
  • RF RX / TX channels wired to 6 Tx x 8 Rx antenna array
  • Optimized for 78 GHz operation

Buy Options

S32R41-EVB-Image

Click to expand

  • S32R41-EVB
    Active

  • S32R41 Evaluation Board.

  • $1400.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
TEF82-R41-KIT-Image

Click to expand

  • TEF82-R41-KIT
    Active

  • S32R41 and TEF82xx Development Platform Based on S32R41 EVB and TEF82xx CAB.

Documentation

Quick reference to our documentation types.

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

4 hardware offerings

Software

Quick reference to our software types.

1 software file

  • Simulation and Modeling Tools

    Automotive SW - S32R41 Standard Software - S32R41 + TEF82xx Development Platform

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.