Radar sensors play an essential role for automotive ADAS to enhance road safety and increase driver convenience. NXP provides a scalable portfolio of highly integrated, safe and secure product families of MMICs, processors and SoCs, addressing increasing safety requirements and enabling autonomous driving levels 2+ and beyond.
System designers require a portfolio with a scalable, streamlined and highly-integrated processing platform that strikes the optimal balance of compute agility and power efficiency for the next-generation of radar sensor solutions. NXP's offering consists of fully integrated 77 GHz RFCMOS transceivers, high-performance processors and small form factor one-chip SoCs to enable the full application spectrum for different types of automotive radar sensors from corner to long-range up to 4D imaging radar. Combined with NXP's comprehensive solutions of PMIC, CAN, Ethernet and FlexRay products, NXP eases time of development for engineers when developing scalable solutions to meet the next generation safety requirements and applications.
Recommended Products for:
Radar Systems
Select a block to see our recommended products.
Quick reference to our documentation types.
1-5 of 11 documents
Please wait while your secure files are loading.
5 trainings