K32W061/41 MCUs for Zigbee®, Thread, and Bluetooth® Low Energy 5.0 |NXP Multiprotocol RF | NXP Semiconductors

K32W061/41: High-Performance, Secure and Ultra-Low-Power MCU for Zigbee®,Thread, and Bluetooth® LE 5.0 with Built-In NFC Option

More

Block Diagram

K32W061/41 Block Diagram

K32W061/41 Block Diagram

Features

CPU and Memory

  • Up to 48MHz Cortex-M4
  • 640 KB flash, 152 KB RAM and 128 KB ROM
  • NFC NTAG Option with EEPROM (K32W061 only)
  • Quad-SPI for data storage in external NVM

RF Performance/Power Consumption

  • Support of Zigbee 3.0, Thread, and IEEE 802.15.4 and Bluetooth Low Energy 5.0
  • -100 dBm RX sensitivity
  • Up to 11dBm TX power
  • RX 4.3mA, DC/DC on at 3V
  • TX 7.4mA @ 0dBm, 20.3mA @ 10dBm
  • Numerous and flexible low-power modes, Power Down Mode current <1uA
  • Bluetooth LE 5.0 with 2Mbps and up to 8 simultaneous connections
  • Improved Wi-Fi co-existence

Security

  • AES256 with hardware protected key
  • Hash engine (SHA256)
  • Code readout protection

Digital and Analog Interfaces

  • UART/SPI/I2C up to 2
  • ISO7816 Interface for Secure Access Module
  • 8 ch 12-bit ADC
  • 1 Analog comparator
  • Digital Microphone Interface and Audio Event Detection

Clocks and Timers

  • 32 MHz and 32.768 kHz crystals
  • Low and High Frequency Internal Clock sources
  • 4 x general purpose timer
  • 32 K sleep timer
  • Watchdog timer
  • RTC with calibration

Operating Conditions

  • Operating voltage: 1.9 to 3.6 V
  • Junction Temperature range: -40 to 125 °C

More

Buy/Parametrics

2 results

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Package Type

Package Termination Count

Active

10K @ US$1.72

HVQFN40

40

Active

10K @ US$1.92

HVQFN40

40

Documentation

Quick reference to our documentation types.

1-10 of 32 documents

Compact List

Application Note (10)
Show All

Design Files

Quick reference to our design files types.

3 design files

Hardware

Quick reference to our board types.

1-5 of 7 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 13 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

3 trainings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.