Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INNXP offers low-power, sub GHz wireless solutions for use in a wide range of applications. These high-performance, bi-directional radios operate over a wide frequency range, including 315, 433, 470, 868, 915, 928 MHz and 960 MHz in the license-free industrial, scientific and medical (ISM) frequency bands, based on proprietary modulations as FSK/GFSK/OOKn/MSK.
Wireless M-Bus is an open standard developed for ultra low power smart metering and Advanced Metering Infrastructure (AMI) applications, and is used for automatic electricity, gas, water and heat meter reading applications.
Versatile and reliable RF designed for smart meters and IoT nodes, with ultra-low power draw for battery-powered deployments.
Software
JN516x Zigbee Smart Energy is the world's leading standard for interoperable wireless products that monitor, control and automate the delivery and use of energy.
Hardware
NXP's OL2385 RF wireless platform is a radio frequency transceiver with an embedded MCU ideal for industrial IoT and IoT applications such as smart metering.
Hardware
NXP's OL2381AHN is a highly integrated single chip sub 1 GHz RF transceiver, suited to telemetry applications operating in the ISM/SRD bands.
Podcast
Thomas Lorbach and Tom Pannell at NXP talk with Microwave Journal editorial director about the various types of LPWANs.
Video
As an LPWAN protocol backed by a global connectivity service, Sigfox provides the kind of long-range that IoT devices need.
Software
This embedded software solution provides high-level support for listed NXP analog parts (OL2385).
Software
This application intended for FRDM-KL43Z allows users to control OL2385 by commands sent from PC terminal.
Video
The OL2385 on a PIN-to-PIN compatible sub-wireless protocols such as Sigfox.
Blog
NXP is a leader in LPWAN technologies and offers highly integrated Sigfox options.
Sigfox solution delivers outstanding performance and optimized efficiency, and our Rapid IoT Development Platform makes it easy to explore ideas and create proof-of-concept designs.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
Small, battery-powered devices, such as sensors, which collect and transmit readings for use in manufacturing, agriculture, healthcare, utility grids and urban infrastructure.
Read the brochureSign in to access authorized secure information. Learn more about secure access rights.
Sign in and get accessProduct | Status | Authorized For |
---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
Sub-GHz ISM Bands
500 characters remaining.
*Describe the justification for your access request for the approver.
Help us improve your experience on our site. We invite you to take our five-question survey.