LM75B: Digital Temperature Sensor | NXP Semiconductors

Digital Temperature Sensor and Thermal Watchdog

More

Product Details

Block Diagram

LM75B Block Diagram

LM75B Block Diagram

Features

  • Pin-for-pin replacement for industry standard LM75 and LM75A and offers improved temperature resolution of 0.125 °C and specification of a single part over power supply range from 2.8 V to 5.5 V
  • I²C-bus interface with up to 8 devices on the same bus
  • Power supply range from 2.8 V to 5.5 V
  • Temperatures range from -55 °C to +125 °C
  • Frequency range 20 Hz to 400 kHz with bus fault time-out to prevent hanging up the bus
  • 11-bit ADC that offers a temperature resolution of 0.125 °C
  • Temperature accuracy of:
    • ±2 °C from -25 °C to +100 °C
    • ±3 °C from -55 °C to +125 °C
  • Programmable temperature threshold and hysteresis set points
  • Supply current of 1.0 uA in shutdown mode for power conservation
  • Stand-alone operation as thermostat at power-up
  • ESD protection exceeds 4500 V HBM per JESD22-A114 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Small 8-pin package types: SO8, TSSOP8, 3 mm x 2 mm XSON8U, and 2 mm x 3 mm HWSON8

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 16 documents

Compact List

Application Note (3)
Data Sheet (1)
Package Information (3)
Packing Information (4)
Show All

Design Files

Quick reference to our design files types.

1-5of 6 design files

Show All

Hardware

Quick reference to our board types.

1 hardware offering

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.