NCx3321 | Automotive NFC Frontend | NXP Semiconductors

NFC Forum-Compliant Frontend IC with Superior RF Performance for Automotive

Roll over image to zoom in

Block Diagram

NCx3321 Block Diagram

NCx3321 Block Diagram

Features

Key Features

  • NFC frontend IC supporting all relevant 13.56 MHz RF protocols, reader/writer, P2P and card emulation modes
  • High power (up to 1.75 W) transmitter with dynamic power control operating autonomously from the host MCU
  • Receiver with enhanced sensitivity, noise immunity and integrated EMD handling
  • Active load modulation in card emulation mode for large operating distance
  • Support of NXP proprietary high data rates up to 212 Kbit for communication with NCx3310 (tag type 5)
  • Ultra-low power and low power card detection modes
  • Overcurrent and overtemperature protection mechanisms
  • RF Debugging either AUX0, AUX1, AUX2 outputs or without external probing of test signals
  • Compliant to NFC Forum CR13 as CCC device class
  • SPI host interface with speeds up to 15 MHz
  • Wide temperature range: -40 °C to +105 °C

Buy/Parametrics

2 results

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Package Type

Description

Modes of Operation

Contactless Identification Standard

Host Interface

Host interface protocol

Pad supply (V)

RF driver supply voltage [min-max] (V)

Ambient Operating Temperature (Min to Max) (℃)

Active

1K @ US$3.30

HVQFN40

NFC Forum-Compliant Front-End IC with Superior RF Performance for Automotive

Card Emulation, NFC reader/writer, Peer to Peer

ISO/IEC 14443 Type A, ISO/IEC 14443 Type B, ISO/IEC 15693, ISO/IEC 18092, JIS X 6319-4

SPI

TLV based register level command- response

1.8 to 3.3

2.4 - 5.5

-40 to 85

Active

1K @ US$3.42

HVQFN40

NFC Forum-Compliant Front-End IC with Superior RF Performance for Automotive

Card Emulation, NFC reader/writer, Peer to Peer

ISO/IEC 14443 Type A, ISO/IEC 14443 Type B, ISO/IEC 15693, ISO/IEC 18092, JIS X 6319-4

SPI

TLV based register level command- response

1.8 to 3.3

2.4 - 5.5

-40 to 105

N true 0 PSPNCx3321en 2 Fact Sheet Fact Sheet t523 1 Reliability and Quality Information Reliability and Quality Information t791 1 en_US en_US en Fact Sheet Fact Sheet 1 1 3 Chinese The NCF3321 is a high performance NFC frontend IC combining outstanding RF capabilities with ultra-low power operation and advanced diagnostics features making it the ideal solution for door handle, bi-pillar and center console applications. 1642708468963709800657zh PSP 100.7 KB None None documents None 1642708468963709800657 /docs/zh/fact-sheet/NCF3321FS.pdf 100694 /docs/zh/fact-sheet/NCF3321FS.pdf NCF3321FS documents N N 2022-01-20 NFC Forum-compliant frontend with outstanding RF performance for car access applications - Fact Sheet /docs/zh/fact-sheet/NCF3321FS.pdf /docs/zh/fact-sheet/NCF3321FS.pdf Fact Sheet N 736675474163315314 2022-12-07 zh Nov 22, 2022 736675474163315314 Fact Sheet Y N 符合NFC论坛的前端IC,具有卓越的射频性能,适用于汽车门禁应用 3 English The NCF3321 is a high performance NFC frontend IC combining outstanding RF capabilities with ultra-low power operation and advanced diagnostics features making it the ideal solution for door handle, bi-pillar and center console applications. 1642708468963709800657 PSP 100.7 KB None None documents None 1642708468963709800657 /docs/en/fact-sheet/NCF3321FS.pdf 100694 /docs/en/fact-sheet/NCF3321FS.pdf NCF3321FS documents N N 2022-01-20 NFC Forum-compliant frontend with outstanding RF performance for car access applications - Fact Sheet /docs/en/fact-sheet/NCF3321FS.pdf /docs/en/fact-sheet/NCF3321FS.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf N en Nov 22, 2022 736675474163315314 Fact Sheet Y N NFC Forum-compliant frontend with outstanding RF performance for car access applications - Fact Sheet Reliability and Quality Information Reliability and Quality Information 1 2 1.0 English 1694622704125730338988 PSP 373.2 KB None None documents None 1694622704125730338988 /docs/en/reliability-and-quality-information/Certificate_ID_60158.pdf 373176 /docs/en/reliability-and-quality-information/Certificate_ID_60158.pdf Certificate_ID_60158 documents N N 2023-09-13 NFC Forum Certificate – NCx3321 Door Handle Reference Design EV2 /docs/en/reliability-and-quality-information/Certificate_ID_60158.pdf /docs/en/reliability-and-quality-information/Certificate_ID_60158.pdf Reliability and Quality Information N 506336137622222552 2023-09-13 pdf N en Aug 8, 2023 506336137622222552 Reliability and Quality Information Y N NFC Forum Certificate – NCx3321 Door Handle Reference Design EV2 false 0 NCx3321 downloads en true 1 Y PSP Y Y Fact Sheet 1 /docs/en/fact-sheet/NCF3321FS.pdf 2022-01-20 1642708468963709800657 PSP 1 Nov 22, 2022 Fact Sheet The NCF3321 is a high performance NFC frontend IC combining outstanding RF capabilities with ultra-low power operation and advanced diagnostics features making it the ideal solution for door handle, bi-pillar and center console applications. None /docs/en/fact-sheet/NCF3321FS.pdf English documents 100694 None 736675474163315314 2022-12-07 N /docs/en/fact-sheet/NCF3321FS.pdf NFC Forum-compliant frontend with outstanding RF performance for car access applications - Fact Sheet /docs/en/fact-sheet/NCF3321FS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 3 N N NFC Forum-compliant frontend with outstanding RF performance for car access applications - Fact Sheet 100.7 KB NCF3321FS N 1642708468963709800657 Reliability and Quality Information 1 /docs/en/reliability-and-quality-information/Certificate_ID_60158.pdf 2023-09-13 1694622704125730338988 PSP 2 Aug 8, 2023 Reliability and Quality Information None /docs/en/reliability-and-quality-information/Certificate_ID_60158.pdf English documents 373176 None 506336137622222552 2023-09-13 N /docs/en/reliability-and-quality-information/Certificate_ID_60158.pdf NFC Forum Certificate – NCx3321 Door Handle Reference Design EV2 /docs/en/reliability-and-quality-information/Certificate_ID_60158.pdf documents 506336137622222552 Reliability and Quality Information N en None Y pdf 1.0 N N NFC Forum Certificate – NCx3321 Door Handle Reference Design EV2 373.2 KB Certificate_ID_60158 N 1694622704125730338988 true Y Products

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history