Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
NFC Forum-Compliant Front-End IC with Superior RF Performance for Automotive
HVQFN40: HWQFN, plastic thermal enhanced very thin quad flat package; no leads, wettable flanks, 40 terminals, 0.4 mm pitch, 5.0 mm x 5.0 mm x 0.68 mm body
12NC: 935449354518
Details
Order
12NC: 935440108518
Details
Order
12NC: 935464081518
Details
Order
12NC: 935464079518
Details
Order
Parameter | Value |
---|---|
Description | NFC Forum-Compliant Front-End IC with Superior RF Performance for Automotive |
Modes of Operation | Card Emulation, NFC reader/writer, Peer to Peer |
Contactless Identification Standard | ISO/IEC 14443 Type A, ISO/IEC 14443 Type B, ISO/IEC 15693, ISO/IEC 18092, JIS X 6319-4 |
Host Interface | SPI |
Parameter | Value |
---|---|
Host interface protocol | TLV based register level command- response |
Pad supply (V) | 1.8 to 3.3 |
RF driver supply voltage [min-max] (V) | 2.4 - 5.5 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
NCJ3321AHF/00100SY(935449354518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 42.0 | |
NCJ3321AHF/00100Y(935440108518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 42.0 | |
NCJ3321AHF/00101SY(935464081518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 42.0 | |
NCJ3321AHF/00101Y(935464079518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 42.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | ||||
NCJ3321AHF/00100SY (935449354518) | No | 3 | 260 | ||
NCJ3321AHF/00100Y (935440108518) | No | 3 | 260 | ||
NCJ3321AHF/00101SY (935464081518) | No | 3 | 260 | ||
NCJ3321AHF/00101Y (935464079518) | No | 3 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | CCATS |
---|---|---|
NCJ3321AHF/00100SY (935449354518) | 854239 | |
NCJ3321AHF/00100Y (935440108518) | 854239 | |
NCJ3321AHF/00101SY (935464081518) | 854239 | - |
NCJ3321AHF/00101Y (935464079518) | 854239 | - |
The NCx3321 is an automotive-grade and NFC Forum-compliant frontend IC optimized for smart car access applications. The NCx3321 offers outstanding RF performance in terms of the maximum RF power combined with dynamic power control (DPC) and excellent receiver sensitivity.
The NCx3321 also sets new benchmarks for ultra-low power card detection and self-diagnostics, making it an ideal solution for door handle/bi-pillar and center console applications. The NCx3321 is accompanied by an automotive NFC (aNFC) reader library, which is easily portable across different MCUs.
Please send us an email to request product support package for this product.
Once you have your activation code, please see how to register and activate software.
For additional information and sample availability, contact your local Sales Office.