MIFARE SAM AV3
Design Files
Receive the full breakdown. See the product footprint and more in the eCad file.
Sign in for a personalized NXP experience.
The features of the MIFARE DESFire EV3 IC reflect NXP’s continued commitment to secure, connected and convenient contactless Smart City services. As part of the MIFARE DESFire family, the latest family member combines enhanced performance with a greater operating distance and improved transaction speed compared to its predecessors, including:
Note: To see the product features close this window.
MIFARE DESFire EV3 | MIFARE DESFire EV2 | MIFARE DESFire EV1 | |
---|---|---|---|
ISO/IEC 14443 A 1-4 | Yes | Yes | Yes |
ISO/IEC 7816-4 support | Extended | Extended | Extended |
EEPROM data memory | 2/4/8/16KB | 2/4/8/16/32KB | 2/4/8KB |
Flexible file structure | Yes | Yes | Yes |
NFC Forum Tag Type 4 | Yes | Yes | Yes |
Unique ID | 7B UID or 4B RID | 7B UID or 4B RID | 7B UID or 4B RID |
Number of applications | As many as memory size supports | As many as memory size supports | 28 |
Number of files per app | 32 | 32 | 32 |
Data rates supported | Up to 848 Kbit/s | Up to 848 Kbit/s | Up to 848 Kbit/s |
Crypto algorithms supported | DES/2K3DES/ 3K3DES/ AES128 |
DES/2K3DES/ 3K3DES/ AES128 |
DES/2K3DES/ 3K3DES/ AES128 |
CC certification (HW+SW) | EAL 5+ | EAL 5+ | EAL 4+ |
Delegated Application Management (Multi-Application) | Yes, preloaded keys | Yes | - |
SUN (Secure Unique NFC Message) | Yes, compatible with NTAG DNA | - | - |
Transaction MAC per app | Yes | Yes | - |
Multiple keysets per app | Up to 16 keysets | Up to 16 keysets | - |
Multiple file access rights | Up to 8 keys | Up to 8 keys | - |
Inter-app file sharing | Yes | Yes | |
Transaction Timer | Yes | - | - |
Virtual Card Architecture | Yes | Yes | - |
Proximity Check | Yes | Yes | - |
Delivery types | Wafer, MOA4 and MOA8 | Wafer, MOA4 and MOB6 | Wafer, MOA4 and MOA8 |
MIFARE SAM AV3
CLRC663 plus Family: High-Performance NFC Frontends
1-10 of 24 results
Include 0 NRND
Part | Order | CAD Model | Status |
---|---|---|---|
Active | |||
Active | |||
Active | |||
Active | |||
Active | |||
Active | |||
Active | |||
Active | |||
Active | |||
Active |
MF3DHx3
Quick reference to our documentation types.
10 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
10 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
2 hardware offerings
Sign in to access authorized secure files. Learn more about secure access rights.
1-5 of 6 hardware offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
2 hardware offerings
Quick reference to our software types.
4 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
4 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
5 trainings
5 trainings
There are no recently viewed products to display.
View or edit your browsing historyHelp us improve your experience on our site. We invite you to take our five-question survey.