Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935383963118
Details
Order
12NC: 935403014118
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MF3D8300DA4/00J(935383963118) | Yes | Yes Certificate Of Analysis (CoA) | No | REACH SVHC | 36.80001990750479 | |
MF3D8300DA4/FEJ(935403014118) | Yes | Yes | No | REACH SVHC | 36.80001990750479 |
Part/12NC | Safe Assure Functional Safety |
---|---|
MF3D8300DA4/00J (935383963118) | No |
MF3D8300DA4/FEJ (935403014118) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MF3D8300DA4/00J (935383963118) | 854231 | 5A992C | G193082 |
MF3D8300DA4/FEJ (935403014118) | 854231 | 5A992 | G158347 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MF3D8300DA4/00J (935383963118) | 2023-09-22 | 2023-12-21 | 202306009F01 | DIE ATTACH GLUE CHANGE DUE TO HENKEL 8388A DISCONTINUATION |
MF3D8300DA4/00J (935383963118) | 2023-06-16 | - | 202306009A | DIE ATTACH GLUE CHANGE DUE TO HENKEL 8388A DISCONTINUATION |
The features of the MIFARE DESFire EV3 IC reflect NXP’s continued commitment to secure, connected and convenient contactless Smart City services. As part of the MIFARE DESFire family, the latest family member combines enhanced performance with a greater operating distance and improved transaction speed compared to its predecessors, including: