BFU580 | NXP Semiconductors

NPN Wideband Silicon RF Transistor

See product image

Product Details

Features

  • Low noise, high linearity, high breakdown RF transistor
  • AEC-Q101 qualified
  • Minimum noise figure (NFmin) = 0.75 dB at 900 MHz
  • Maximum stable gain 15.5 dB at 900 MHz
  • 11 GHz fT silicon technology

Target Applications

  • Applications requiring high supply voltages and high breakdown voltages
  • Broadband amplifiers up to 2 GHz
  • Low noise, high linearity amplifiers for ISM applications
  • Automotive applications (e.g., antenna amplifiers)

Buy/Parametrics

2 results

Include 0 NRND

Order

CAD Model

Package Type

Generation

fT [typ] (MHz)

VCEO [max] (V)

IC [max] (mA)

Ptot [max] (mW)

Polarity

NF (dB)

@f (MHz)

@IC (mA)

@VCE (V)

SC-73

5th

11000

12

60

1000

NPN

0.75

900

5

8

SOT89

5th

10500

12

60

1000

NPN

0.75

900

5

8

N true 0 PSPBFU580en 7 Application Note Application Note t789 2 Brochure Brochure t518 1 Data Sheet Data Sheet t520 2 Packing Information Packing Information t935 2 en_US en_US en Data Sheet Data Sheet 2 1 1.0 English 1442065744095700118746 PSP 271.0 KB None None documents None 1442065744095700118746 /docs/en/data-sheet/BFU580Q.pdf 271000 /docs/en/data-sheet/BFU580Q.pdf BFU580Q documents N 2015-09-12 NPN wideband silicon RF transistor /docs/en/data-sheet/BFU580Q.pdf /docs/en/data-sheet/BFU580Q.pdf Data Sheet N 980000996212993340 2022-12-07 pdf en Apr 28, 2014 980000996212993340 Data Sheet Y N NPN wideband silicon RF transistor 2 1.0 English 1442053121024727888427 PSP 294.0 KB None None documents None 1442053121024727888427 /docs/en/data-sheet/BFU580G.pdf 294000 /docs/en/data-sheet/BFU580G.pdf BFU580G documents N 2015-09-12 NPN wideband silicon RF transistor /docs/en/data-sheet/BFU580G.pdf /docs/en/data-sheet/BFU580G.pdf Data Sheet N 980000996212993340 2022-12-07 pdf en Apr 28, 2014 980000996212993340 Data Sheet Y N NPN wideband silicon RF transistor Application Note Application Note 2 3 1.0 English 1442087069308716532917 PSP 2.4 MB None None documents None 1442087069308716532917 /docs/en/application-note/AN11500.pdf 2357000 /docs/en/application-note/AN11500.pdf AN11500 documents N 2015-09-12 Highly Linear FM LNA design with BFU580G /docs/en/application-note/AN11500.pdf /docs/en/application-note/AN11500.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jun 18, 2014 645036621402383989 Application Note Y N Highly Linear FM LNA design with BFU580G 4 1.0 English 1442089472854701014300 PSP 2.4 MB None None documents None 1442089472854701014300 /docs/en/application-note/AN11499.pdf 2352000 /docs/en/application-note/AN11499.pdf AN11499 documents N 2015-09-12 Highly Linear FM LNA design with BFU580Q /docs/en/application-note/AN11499.pdf /docs/en/application-note/AN11499.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jun 18, 2014 645036621402383989 Application Note Y N Highly Linear FM LNA design with BFU580Q Brochure Brochure 1 5 1.0 English 1442048525382701225627 PSP 801.0 KB None None documents None 1442048525382701225627 /docs/en/brochure/75017501.pdf 801012 /docs/en/brochure/75017501.pdf 75017501 documents N N 2016-07-01 Design with confidence using our latest RF discrete /docs/en/brochure/75017501.pdf /docs/en/brochure/75017501.pdf Brochure N 712453003803778552 2024-08-22 pdf N en Jan 7, 2014 712453003803778552 Brochure Y N Design with confidence using our latest RF discrete Packing Information Packing Information 2 6 1.0 English 1442131569921709125823 PSP 178.0 KB None None documents None 1442131569921709125823 /docs/en/packing/SOT89_115.pdf 178000 /docs/en/packing/SOT89_115.pdf SOT89_115 documents N 2015-09-13 Tape reel SMD; standard product orientation 12NC ending 115 /docs/en/packing/SOT89_115.pdf /docs/en/packing/SOT89_115.pdf Packing Information N 145666923842250347 2022-12-07 pdf en Nov 28, 2012 145666923842250347 Packing Information Y N Tape reel SMD; standard product orientation 12NC ending 115 7 1.0 English 1442131566848695375195 PSP 189.0 KB None None documents None 1442131566848695375195 /docs/en/packing/SOT223_115.pdf 189000 /docs/en/packing/SOT223_115.pdf SOT223_115 documents N 2015-09-13 Tape reel SMD; standard product orientation 12NC ending 115 /docs/en/packing/SOT223_115.pdf /docs/en/packing/SOT223_115.pdf Packing Information N 145666923842250347 2022-12-07 pdf en Nov 7, 2012 145666923842250347 Packing Information Y N Tape reel SMD; standard product orientation 12NC ending 115 false 0 BFU580 downloads en true 1 Y PSP Application Note 2 /docs/en/application-note/AN11500.pdf 2015-09-12 1442087069308716532917 PSP 3 Jun 18, 2014 Application Note None /docs/en/application-note/AN11500.pdf English documents 2357000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN11500.pdf Highly Linear FM LNA design with BFU580G /docs/en/application-note/AN11500.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N Highly Linear FM LNA design with BFU580G 2.4 MB AN11500 N 1442087069308716532917 /docs/en/application-note/AN11499.pdf 2015-09-12 1442089472854701014300 PSP 4 Jun 18, 2014 Application Note None /docs/en/application-note/AN11499.pdf English documents 2352000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN11499.pdf Highly Linear FM LNA design with BFU580Q /docs/en/application-note/AN11499.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N Highly Linear FM LNA design with BFU580Q 2.4 MB AN11499 N 1442089472854701014300 Brochure 1 /docs/en/brochure/75017501.pdf 2016-07-01 1442048525382701225627 PSP 5 Jan 7, 2014 Brochure None /docs/en/brochure/75017501.pdf English documents 801012 None 712453003803778552 2024-08-22 N /docs/en/brochure/75017501.pdf Design with confidence using our latest RF discrete /docs/en/brochure/75017501.pdf documents 712453003803778552 Brochure N en None Y pdf 1.0 N N Design with confidence using our latest RF discrete 801.0 KB 75017501 N 1442048525382701225627 Data Sheet 2 /docs/en/data-sheet/BFU580Q.pdf 2015-09-12 1442065744095700118746 PSP 1 Apr 28, 2014 Data Sheet None /docs/en/data-sheet/BFU580Q.pdf English documents 271000 None 980000996212993340 2022-12-07 /docs/en/data-sheet/BFU580Q.pdf NPN wideband silicon RF transistor /docs/en/data-sheet/BFU580Q.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1.0 N NPN wideband silicon RF transistor 271.0 KB BFU580Q N 1442065744095700118746 /docs/en/data-sheet/BFU580G.pdf 2015-09-12 1442053121024727888427 PSP 2 Apr 28, 2014 Data Sheet None /docs/en/data-sheet/BFU580G.pdf English documents 294000 None 980000996212993340 2022-12-07 /docs/en/data-sheet/BFU580G.pdf NPN wideband silicon RF transistor /docs/en/data-sheet/BFU580G.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1.0 N NPN wideband silicon RF transistor 294.0 KB BFU580G N 1442053121024727888427 Packing Information 2 /docs/en/packing/SOT89_115.pdf 2015-09-13 1442131569921709125823 PSP 6 Nov 28, 2012 Packing Information None /docs/en/packing/SOT89_115.pdf English documents 178000 None 145666923842250347 2022-12-07 /docs/en/packing/SOT89_115.pdf Tape reel SMD; standard product orientation 12NC ending 115 /docs/en/packing/SOT89_115.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.0 N Tape reel SMD; standard product orientation 12NC ending 115 178.0 KB SOT89_115 N 1442131569921709125823 /docs/en/packing/SOT223_115.pdf 2015-09-13 1442131566848695375195 PSP 7 Nov 7, 2012 Packing Information None /docs/en/packing/SOT223_115.pdf English documents 189000 None 145666923842250347 2022-12-07 /docs/en/packing/SOT223_115.pdf Tape reel SMD; standard product orientation 12NC ending 115 /docs/en/packing/SOT223_115.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.0 N Tape reel SMD; standard product orientation 12NC ending 115 189.0 KB SOT223_115 N 1442131566848695375195 true Y Products

Documentation

Quick reference to our documentation types.

7 documents

Compact List

Application Note (2)
Brochure (1)
Data Sheet (2)
Packing Information (2)

Design Files

Quick reference to our design files types.

3 design files

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history