Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SOT89: plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm body
12NC: 934067976115
Details
Order
Parameter | Value |
---|---|
Generation | 5th |
fT [typ] (MHz) | 10500 |
VCEO [max] (V) | 12 |
IC [max] (mA) | 60 |
Ptot [max] (mW) | 1000 |
Parameter | Value |
---|---|
Polarity | NPN |
NF (dB) | 0.75 |
@f (MHz) | 900 |
@IC (mA) | 5 |
@VCE (V) | 8 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BFU580QX(934067976115) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 40.361406022 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
BFU580QX (934067976115) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BFU580QX (934067976115) | 854129 |
NPN silicon microwave transistor for high speed, medium power applications in a plastic, 4-pin SOT223 package.
The BFU580G is part of the BFU5 family of transistors, suitable for small signal to medium power applications up to 2 GHz.