SOT89: SOT89 Small Outline Transistor | NXP Semiconductors

SOT89: SOT89


Overview

plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT89 surface mount single SOT 4.5 x 2.5 x 1.5 3 plastic
Manufacture Code Reference Codes Issue Date
SOT89 SC-62(EIAJ);TO-243(JEDEC 2006-08-29
Part Description Quick access
400 MHz to 2700 MHz 0.25 W high linearity Si amplifier
MMIC wideband medium power amplifier
400 MHz to 2700 MHz 0.5 W high linearity silicon amplifier
MMIC wideband medium power amplifier
1 GHz 18 dB gain wideband amplifier MMIC
1 GHz 15 dB gain wideband amplifier MMIC
1 GHz 12 dB gain wideband amplifier MMIC