PowerQUICC® II Pro Processor with DDR2, PCI, SATA, 1 GB Ethernet, USB, Security
Design Files
Receive the full breakdown. See the product footprint and more in the eCad file.
Sign in for a personalized NXP experience.
MPC837X device is "Not recommended for new designs", please use the replacement families Power Architecture (T1013), Arm Architecture (LS1012, LS1023).
Today’s small-to-medium businesses and consumer applications are driving the need for highly integrated, cost-effective solutions that deliver high performance. The MPC8378E provides a high-performance Power Architecture® e300 core up to 800MHz with 32K I/D L1 cache and integrated x2 PCI Express® controllers that help to reduce overall BOM cost. The system-on-chip (SoC) includes two Gigabit Ethernet (GbE) controllers with an SGMII interface for network connectivity, as well as a security engine for encryption algorithm offload. The MPC8378E, based in 90 nm process technology, provides high integration that simplifies board design and provides a cost-effective solution for applications such as wireless access points and routers.
Note: To see the product features close this window.
MPC8379E | MPC8378E | MPC8377E | |
---|---|---|---|
External Bus Interface | PCI | PCI PCI-Express |
PCI PCI-Express |
Cache | 32 KB | 32 KB | 32 KB |
Core: Type | e300 | e300 | e300 |
External Memory Supported | DDR1 DDR2 EPROM FLASH SDRAM DRAM |
DDR1 DDR2 EPROM FLASH SDRAM DRAM |
DDR1 DDR2 EPROM FLASH SDRAM DRAM |
USB features | USB 2.0 | USB 2.0 | USB 2.0 |
Ethernet Type | 1GBaseT MII |
1GBaseT MII |
1GBaseT MII |
Security | 3 | 3 | 3 |
Package Description and Diagram | PBGA-PGE 689 31SQ1.25P1 | PBGA-PGE 689 31SQ1.25P1 | PBGA-PGE 689 31SQ1.25P1 Hardware / Software / Tech Support Bundle |
1-10 of 14 results
Exclude 14 NRND
Part | CAD Model | Status | Package Type | Package Termination Count | Core Type | Operating Frequency [Max] (MHz) | External Memory Supported | Ambient Operating Temperature (Min to Max) (℃) |
---|---|---|---|---|---|---|---|---|
End of Life | HBGA689 | 689 | e300 | 400 | DDR1 SDRAM, DDR2 SDRAM, EPROM | -40 to 125 | ||
End of Life | HBGA689 | 689 | e300 | 667 | DDR1 SDRAM, DDR2 SDRAM, EPROM | -40 to 125 | ||
End of Life | HBGA689 | 689 | e300 | 800 | DDR1 SDRAM, DDR2 SDRAM, SDRAM | -40 to 125 | ||
End of Life | HBGA689 | 689 | — | — | DDR1 SDRAM, DDR2 SDRAM, EPROM | — | ||
End of Life | HBGA689 | 689 | e300 | 533 | DDR1 SDRAM, DDR2 SDRAM, EPROM | -40 to 125 | ||
End of Life | HBGA689 | 689 | e300 | 667 | DDR1 SDRAM, DDR2 SDRAM, EPROM | -40 to 125 | ||
End of Life | HBGA689 | 689 | e300 | 800 | DDR1 SDRAM, DDR2 SDRAM, SDRAM | -40 to 125 | ||
End of Life | HBGA689 | 689 | e300 | 533 | DDR1 SDRAM, DDR2 SDRAM, EPROM | 0 to 125 | ||
End of Life | HBGA689 | 689 | e300 | 667 | — | 0 to 125 | ||
End of Life | HBGA689 | 689 | e300 | 800 | DDR1 SDRAM, DDR2 SDRAM, SDRAM | 0 to 125 |
Quick reference to our documentation types.
1-5 of 28 documents
There are no results for this selection.
Please wait while your secure files are loading.
1-5 of 28 documents
Receive the full breakdown. See the product footprint and more in the eCad file.
3 hardware offerings
1 hardware offering
To find additional partner offerings that support this product, visit our Partner Marketplace.
3 hardware offerings
Quick reference to our software types.
3 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
1-5 of 11 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
3 software files
Note: For better experience, software downloads are recommended on desktop.
1-5 of 7 engineering services
There are no results for this selection.
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 7 trainings
To find additional partner offerings that support this product, visit our Partner Marketplace.
7 trainings
To find additional partner offerings that support this product, visit our Partner Marketplace.