S32G2 Processors for Vehicle Networking

Roll over image to zoom in

Block Diagram

Choose a diagram:

S32G2 Processors for Vehicle Networking

S32G2 Processor

S32G2 Processors for Vehicle Networking Software Ecosystem

S32G2 Processors Software Ecosystem

Features

Main features

  • Quad Arm® Cortex®-A53 cores with Arm Neon technology organized in two clusters of two cores with optional cluster lockstep for applications and services
  • Triple Arm Cortex-M7 lockstep cores for real-time applications
  • Low Latency Communication Engine (LLCE) for automotive networks acceleration
  • Packet Forwarding Engine (PFE) for Ethernet networks acceleration
  • Hardware Security Engine (HSE) for secure boot and accelerated security services
  • Advanced functional safety hardware and software for ASIL D systems
  • AEC-Q100 Grade 2 device: -40 °C to 105 °C

Part numbers include: S32G233AABK0VUCT, S32G233AABK1VUCT, S32G233ASBK0VUCT, S32G233ASBK1VUCT, S32G234MABK0VUCT, S32G234MABK1VUCT, S32G234MSBK0VUCT, S32G234MSBK1VUCT, S32G254AABK0VUCT, S32G254AABK1VUCT, S32G254ASBK0VUCT, S32G254ASBK1VUCT, S32G274AABK0CUCT, S32G274AABK0VUCT, S32G274AABK1VUCT, S32G274ASBK0VUCT, S32G274ASBK1VUCT.

Software Enablement

Offered software support enables the S32G2 features running on the Arm Cortex-M7 and Cortex-A53, plus the accelerators. Explore the vast available software solutions to help users build their applications. Read more

Tools Reference Software Standard Software Premium Software

S32 Design Studio for S32 Platform

FreeMASTER Run-Time Debugging Tool

eIQ® Auto Machine Learning (ML) Toolkit

Linux BSP

FreeRTOSTM

Integration Reference Examples

USB Stack

TCP/IP Stack

SDHC Stack

S32G Board Diagnostic Tests

S32 Real-Time Drivers (RTD)

Safety Peripheral Drivers (SPD)

Inter-Platform Comm Framework (IPCF)


PFE Driver + Standard Firmware

LLCE Driver Standard Firmware

HSE Standard Firmware

S32 Security

S32 Safety

Vehicle Integration Platform

S32G GoldVIP: Accelerates S32G evaluation, development, integration and rapid prototyping efforts.

Software Package Manager

Use the Automotive Software Package Manager to navigate the offerings, view product briefs and release notes and easily download software. Launch Software Package Manager

NXP Support

Contact an NXP representative for more information. Support Home

SafeAssure NDA group

Available through NXP Secure Content Request Access

Documentation

Quick reference to our documentation types.

1-5 of 66 documents

Show All

Design Files

Quick reference to our design files types.

4 design files

Hardware

Quick reference to our board types.

1-5 of 10 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 12 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 19 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

43 trainings

Show All