S32G3 Processors for Vehicle Networking

Roll over image to zoom in

Block Diagram

Choose a diagram:

S32G3 Processor

S32G3-PROCESSORS Block Diagram

S32G Processors Software Ecosystem

S32G2 Processors Software Ecosystem

Features

  • Extend S32G family capabilities with software and pin compatibility with S32G2 processors
  • Up to 8 Arm® Cortex®-A53 cores with Arm Neon technology organized in two clusters of four cores with optional cluster lockstep for applications and services
  • Up to 4 Arm® Cortex® -M7 dual-core lockstep (DCLS) complexes for real-time applications
  • Up to 20 MB of on-chip System SRAM
  • Low Latency Communication Engine (LLCE) for automotive networks acceleration
  • Packet Forwarding Engine (PFE) for Ethernet networks acceleration with 3 ports supporting 2.5 Gbps
  • Hardware Security Engine (HSE) for secure boot and accelerated security services
  • 16 isolation domains with eXtended Resource Domain Control (XRDC)
  • Advanced functional safety hardware and software for ASIL D systems
  • AEC-Q100 Grade 2 device: -40 °C to 105 °C

Part numbers include: S32G378AACK1VUCT, S32G378ASCK1VUCT, S32G379AACK1VUCT, S32G379ASCK1VUCT, S32G398AAAK1VUCT, S32G398AABK1VUCT, S32G398AACK1VUCT, S32G398ASAK1VUCT, S32G398ASCK1VUCT, S32G399AAAK1VUCT, S32G399AABK1VUCT, S32G399AACK1VUCT, S32G399ASAK1VUCT, S32G399ASBK1VUCT, S32G399ASCK1VUCT.

Software Enablement

Offered software support enables the S32G3 features running on the Arm Cortex-M7 and Arm Cortex-A53, plus the accelerators. Explore the vast array of available software solutions to help users build their applications.

Tools Reference Software Standard Software Premium Software

S32 Design Studio for S32 Platform

FreeMASTER Run-Time Debugging Tool

eIQ® Auto Machine Learning (ML) Toolkit

Linux BSP

FreeRTOS

Integration Reference Examples

USB Stack

TCP/IP Stack

SDHC Stack

S32G Board Diagnostic Tests

S32 Real-Time Drivers (RTD)

Safety Peripheral Drivers (SPD)

Inter-Platform Comms Framework (IPCF)


PFE Driver + Standard Firmware

LLCE Driver Standard Firmware

HSE Standard Firmware

S32 Security

S32 Safety

Vehicle Integration Platform

S32G GoldVIP: Accelerates S32G evaluation, development, integration and rapid prototyping efforts.

Software Package Manager

Use the Automotive Software Package Manager to navigate the offerings, view product briefs and release notes and easily download software. Launch Software Package Manager

NXP Support

Contact an NXP representative for more information. Support Home

SafeAssure NDA group

Available through NXP Secure Content. Request Access

Reference Software

Includes FreeRTOS support for the Cortex-M7 cores and Linux BSP support for the Cortex-A53 cores, as well as integration reference examples and board diagnostic tests.

Standard Software

Includes real time drivers for AUTOSAR® and non-AUTOSAR operating systems, safety peripheral drivers and an inter-platform communication framework for communications between the Cortex-M7 and Cortex-A53 cores and hardware accelerator drivers and firmware.

Premium Software

Includes premium security with expanded security capabilities and Premium Safety, which includes the S32 Safety Software Framework for functional safety implementations and Structural Core Self Test (SCST) for the Cortex-A53 cores.

Documentation

Quick reference to our documentation types.

1-5 of 45 documents

Show All

Design Files

Quick reference to our design files types.

5 design files

Hardware

Quick reference to our board types.

1-5 of 9 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 10 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 8 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

18 trainings

Show All