Bidirectional Voltage Level Translator for Open-Drain and Push-Pull Applications
Design Files
Receive the full breakdown. See the product footprint and more in the eCad file.
Sign in for a personalized NXP experience.
Click over video to play
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
The LS1043A processor was NXP's first quad-core, 64-bit Arm®-based processor for embedded networking. LS1023A (two-core version) and LS1043A (four-core version) deliver greater than 10 Gbps of performance in a flexible I/O package supporting fanless designs. This SoC is a purpose-built solution for small-form-factor networking, industrial and automotive applications with BOM optimizations for economical low layer PCB, lower-cost power supply and single clock design.
The new 0.9V versions of the LS1043A and LS1023A deliver additional power savings for applications such as Wireless LAN and to Power over Ethernet systems. The 23x23 package options allow for pin-compatible design, enabling scaling to the LS1046A (quad A72 processor) or LS1088A (octal A53 core processor).
The LS1043A delivers a performance boost over dual-core Arm 32-bit products and continues the QorIQ legacy of I/O flexibility and integrated QUICC Engine® for legacy glue-less HDLC, TDM or Profibus support.
Layerscape processors are part of NXP's EdgeVerse™ edge computing platform.
Note: To see the product features close this window.
Bidirectional Voltage Level Translator for Open-Drain and Push-Pull Applications
Layerscape® 1028A Applications Processor
Layerscape® Access LA9310 Programmable Baseband Processor
1-10 of 106 results
Include 0 NRND
Part | Order | CAD Model | Silicon Rev | Family | Status | Development Tools | Qualification tier | Budgetary Price excluding tax | Package Termination Count | Package Type | Package Pitch (mm) | Core Type | Core: Number of cores (SPEC) | Operating Frequency [Max] (MHz) | Typical Power | Cache (KB) | L1 Cache (KB) | L2 Cache (Max) (KB) | SRAM (kB) | External Memory Supported | DRAM frequency (max)(MHz) | GPU 2D / GPU 3D | SPI | QSPI | UART | I2C | USB Controllers | Ethernet Ports | Ethernet Type | PCIe | PCIe version | SATA | Encryption | Watchdog timer | Timers | Debug & Trace | Ambient Operating Temperature (Min to Max) (℃) | Junction Temperature (Min to Max) (℃) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Rev 1.1 | QorIQ LS1023A | Active | LS1043A-RDB | Automotive | 10K @ US$41.95 | 780 | FBGA780 | 0.8 | Arm Cortex-A53 | 2 | 1200 | — | 32 | 32 | 1024 | 128 | DDR3L SDRAM, DDR4 SDRAM | 1600 | — | 1 | 1 | 10 | 4 | 3 | 7 | 10G, 1G, 2.5G | 3 | PCIe 2.0 | 1 x SATA 3.0 | Y | Y | 8 | JTAG | -40 to 105 | -40 to 125 | |||
Rev 1.1 | QorIQ LS1023A | Active | LS1043A-RDB | Automotive | 10K @ US$44.05 | 780 | FBGA780 | 0.8 | Arm Cortex-A53 | 2 | 1400 | — | 32 | 32 | 1024 | 128 | DDR3L SDRAM, DDR4 SDRAM | 1600 | — | 1 | 1 | 10 | 4 | 3 | 7 | 10G, 1G, 2.5G | 3 | PCIe 2.0 | 1 x SATA 3.0 | Y | Y | 8 | JTAG | -40 to 105 | -40 to 125 | |||
Rev 1.1 | QorIQ LS1023A | Active | LS1043A-RDB | Automotive | 10K @ US$39.96 | 780 | FBGA780 | 0.8 | Arm Cortex-A53 | 2 | 1200 | — | 32 | 32 | 1024 | 128 | DDR3L SDRAM, DDR4 SDRAM | 1600 | — | 1 | 1 | 10 | 4 | 3 | 7 | 10G, 1G, 2.5G | 3 | PCIe 2.0 | 1 x SATA 3.0 | Y | Y | 8 | JTAG | -40 to 85 | -40 to 105 | |||
Rev 1.1 | QorIQ LS1023A | Active | LS1043A-RDB | Automotive | 10K @ US$41.95 | 780 | FBGA780 | 0.8 | Arm Cortex-A53 | 2 | 1400 | — | 32 | 32 | 1024 | 128 | DDR3L SDRAM, DDR4 SDRAM | 1600 | — | 1 | 1 | 10 | 4 | 3 | 7 | 10G, 1G, 2.5G | 3 | PCIe 2.0 | 1 x SATA 3.0 | Y | Y | 8 | JTAG | -40 to 85 | -40 to 105 | |||
Rev 1.1 | QorIQ LS1023A | Active | LS1043A-RDB | Automotive | 10K @ US$43.95 | 780 | FBGA780 | 0.8 | Arm Cortex-A53 | 2 | 1600 | — | 32 | 32 | 1024 | 128 | DDR3L SDRAM, DDR4 SDRAM | 1600 | — | 1 | 1 | 10 | 4 | 3 | 7 | 10G, 1G, 2.5G | 3 | PCIe 2.0 | 1 x SATA 3.0 | Y | Y | 8 | JTAG | -40 to 85 | -40 to 105 | |||
Rev 1.1 | QorIQ LS1023A | Active | LS1043A-RDB | Industrial | 100 @ US$43.95 | 621 | FBGA621 | 0.8 | Arm Cortex-A53 | 2 | 1000 | 2.49 | 32 | 32 | 1024 | 128 | DDR3L SDRAM, DDR4 SDRAM | 1300 | — | 1 | 1 | 10 | 4 | 3 | 7 | 10G, 1G, 2.5G | 3 | PCIe 2.0 | 1 x SATA 3.0 | Y | Y | 8 | JTAG | — | 0 to 105 | |||
Rev 1.1 | QorIQ LS1023A | Active | LS1043A-RDB | Industrial | 100 @ US$39.95 | 621 | FBGA621 | 0.8 | Arm Cortex-A53 | 2 | 1000 | 3.1 | 32 | 32 | 1024 | 128 | DDR3L SDRAM, DDR4 SDRAM | 1600 | — | 1 | 1 | 10 | 4 | 3 | 7 | 10G, 1G, 2.5G | 3 | PCIe 2.0 | 1 x SATA 3.0 | Y | Y | 8 | JTAG | — | 0 to 105 | |||
Rev 1.1 | QorIQ LS1023A | Active | LS1043A-RDB | Industrial | 100 @ US$43.95 | 621 | FBGA621 | 0.8 | Arm Cortex-A53 | 2 | 1200 | 2.55 | 32 | 32 | 1024 | 128 | DDR3L SDRAM, DDR4 SDRAM | 1300 | — | 1 | 1 | 10 | 4 | 3 | 7 | 10G, 1G, 2.5G | 3 | PCIe 2.0 | 1 x SATA 3.0 | Y | Y | 8 | JTAG | — | 0 to 105 | |||
Rev 1.1 | QorIQ LS1023A | Active | LS1043A-RDB | Industrial | 100 @ US$39.95 | 621 | FBGA621 | 0.8 | Arm Cortex-A53 | 2 | 1200 | 3.17 | 32 | 32 | 1024 | 128 | DDR3L SDRAM, DDR4 SDRAM | 1600 | — | 1 | 1 | 10 | 4 | 3 | 7 | 10G, 1G, 2.5G | 3 | PCIe 2.0 | 1 x SATA 3.0 | Y | Y | 8 | JTAG | — | 0 to 105 | |||
Rev 1.1 | QorIQ LS1023A | Active | LS1043A-RDB | Industrial | 100 @ US$42.35 | 621 | FBGA621 | 0.8 | Arm Cortex-A53 | 2 | 1400 | 3.25 | 32 | 32 | 1024 | 128 | DDR3L SDRAM, DDR4 SDRAM | 1600 | — | 1 | 1 | 10 | 4 | 3 | 7 | 10G, 1G, 2.5G | 3 | PCIe 2.0 | 1 x SATA 3.0 | Y | Y | 8 | JTAG | — | 0 to 105 |
Quick reference to our documentation types.
1-10 of 34 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1-10 of 34 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
1-5 of 6 hardware offerings
Additional hardware available. View our featured partner solutions.
Sign in to access authorized secure files. Learn more about secure access rights.
1-5 of 14 hardware offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 6 hardware offerings
Additional hardware available. View our featured partner solutions.
Quick reference to our software types.
5 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1-5 of 23 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
5 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
1-5 of 27 engineering services
There are no results for this selection.
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 6 trainings
Additional trainings are available. View our featured partner trainings.
6 trainings
Additional trainings are available. View our featured partner trainings.
10 trainings
To find additional partner offerings that support this product, visit our Partner Marketplace.
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.