Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.4GHz, AEC-Q100 Grade 2, Security enabled, 23x23 pkg
FBGA780: FBGA780, fine-pitch ball grid array package, 780 terminals, 0.8 mm pitch, 23 mm x 23 mm x 2.46 mm body
12NC: 935382428557
Details
Order
Parameter | Value |
---|---|
Silicon Rev | Rev 1.1 |
Family | QorIQ LS1023A |
Development Tools | LS1043A-RDB |
Qualification tier | Automotive |
Core Type | Arm Cortex-A53 |
Core: Number of cores (SPEC) | 2 |
Operating Frequency [Max] (MHz) | 1400 |
Cache (KB) | 32 |
L1 Cache (KB) | 32 |
L2 Cache (Max) (KB) | 1024 |
SRAM (kB) | 128 |
External Memory Supported | DDR3L SDRAM, DDR4 SDRAM |
DRAM frequency (max)(MHz) | 1600 |
SPI | 1 |
QSPI | 1 |
Parameter | Value |
---|---|
UART | 10 |
I2C | 4 |
USB Controllers | 3 |
Ethernet Ports | 7 |
Ethernet Type | 10G, 1G, 2.5G |
PCIe | 3 |
PCIe version | PCIe 2.0 |
SATA | 1 x SATA 3.0 |
Encryption | Y |
Watchdog timer | Y |
Timers | 8 |
Debug & Trace | JTAG |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Junction Temperature (Min to Max) (℃) | -40 to 125 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LS1023ABE9PQB(935382428557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 3587.62 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
LS1023ABE9PQB (935382428557) | No | 3 | 250 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
LS1023ABE9PQB (935382428557) | 854231 | 5A002A1 | G161023 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
LS1023ABE9PQB (935382428557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
LS1023ABE9PQB (935382428557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
LS1023ABE9PQB (935382428557) | 2019-09-27 | 2019-09-28 | 201908016I | DataSheet and Errata Updates to the LS1043A/LS1023A Auto Family Products |
The LS1043A processor was NXP's first quad-core, 64-bit Arm®-based processor for embedded networking. LS1023A (two-core version) and LS1043A (four-core version) deliver greater than 10 Gbps of performance in a flexible I/O package supporting fanless designs. This SoC is a purpose-built solution for small-form-factor networking, industrial and automotive applications with BOM optimizations for economical low layer PCB, lower-cost power supply and single clock design.
The new 0.9V versions of the LS1043A and LS1023A deliver additional power savings for applications such as Wireless LAN and to Power over Ethernet systems. The 23x23 package options allow for pin-compatible design, enabling scaling to the LS1046A (quad A72 processor) or LS1088A (octal A53 core processor).
The LS1043A delivers a performance boost over dual-core Arm 32-bit products and continues the QorIQ legacy of I/O flexibility and integrated QUICC Engine® for legacy glue-less HDLC, TDM or Profibus support.
Layerscape processors are part of NXP's EdgeVerse™ edge computing platform.