LS1043AXN7PQB Product Information|NXP

Buy Options

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
LS1043AXN7PQB(935338909557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
1285.9

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
LS1043AXN7PQB
(935338909557)
No
3
250
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LS1043AXN7PQB
(935338909557)
854231
3A991A1

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LS1043AXN7PQB
(935338909557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
LS1043AXN7PQB
(935338909557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
LS1043AXN7PQB
(935338909557)
2019-09-272019-09-28201902011IDataSheet and Errata Updates to the LS1043A/LS1023A Industrial Family Products

More about LS1043A

The LS1043A processor was NXP's first quad-core, 64-bit Arm®-based processor for embedded networking. LS1023A (two-core version) and LS1043A (four-core version) deliver greater than 10 Gbps of performance in a flexible I/O package supporting fanless designs. This SoC is a purpose-built solution for small-form-factor networking, industrial and automotive applications with BOM optimizations for economical low layer PCB, lower-cost power supply and single clock design.

The new 0.9V versions of the LS1043A and LS1023A deliver additional power savings for applications such as Wireless LAN and to Power over Ethernet systems. The 23x23 package options allow for pin-compatible design, enabling scaling to the LS1046A (quad A72 processor) or LS1088A (octal A53 core processor).

The LS1043A delivers a performance boost over dual-core Arm 32-bit products and continues the QorIQ legacy of I/O flexibility and integrated QUICC Engine® for legacy glue-less HDLC, TDM or Profibus support.

Layerscape processors are part of NXP's EdgeVerse™ edge computing platform.

More