i.MX 8M Plus – Arm® Cortex®-A53, Machine Learning, Vision, Multimedia and Industrial IoT

Click over video to play

Block Diagram

i.MX 8M Plus Processors

i.MX 8M Processors

Features

Multicore Processing and Memory Interfaces

  • 4x or 2x Cortex-A53 up to 1.8 GHz
  • Cortex-M7 up to 800 MHz
  • 32-bit DDR4 and LPDDR4 up to 4.0GT/s

Machine Learning and Vision

  • Neural Processing Unit (NPU): Delivers up to 2.3 TOPS
  • Dual Image Signal Processor (ISPs): Resolution up to 12MP and input rate up to 375MPixels/s
  • Camera Interface: 2x MIPI CSI

Advanced Multimedia and Display

  • Video Decode: 1080p60, h.265/4, VP9, VP8
  • Video Encode: 1080p60, h.265/4
  • GPU: 16 GFLOPS (high-precision) OpenGL® ES 3.1/3.0, Vulkan®, Open CL 1.2 FP, OpenVG 1.1
  • Audio: 18x I2S TDM, DSD512, S/PDIF Tx + Rx, 8-ch PDM Mic input, eARC, ASRC
  • Low power voice accelerator: Cadence® Tensilica® HiFi 4 DSP @ 800 MHz
  • Display: MIPI-DSI, HDMI 2.0a Tx, LVDS (4/8-lane) Tx

High Speed Interfaces

  • 2x Gigabit Ethernet with AVB, IEEE 1588, EEE and 1x w/ TSN
  • 2x USB 3.0/2.0 Dual-Role with PHY type C
  • PCIe Gen 3
  • 3x SDIO 3.0
  • 2x CAN FD

Industrial Reliability

  • DDR Inline ECC for LPDDR4 and DDR4
  • 14 FinFET process with low soft error rate (SER)

Operating Systems

  • Linux®, Android®, Windows 10 IoT Enterprise, FreeRTOS

Package and Temperature

  • FCBGA, 15x15 0.5 mm pitch
  • Consumer (0 °C to 95 °C Tj)
  • Industrial (-40 °C to 105 °C Tj)

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 64 documents

Show All

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

1-5 of 7 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 21 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 37 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

38 trainings

Show All